型番 説明
8DI540.ff022hi00-1 ACOPOSmotor, size 5, length 4, nominal speed 2200 rpm
8DI54S.ff022hi00-1 ACOPOSmotor SafeMOTION, size 5, length 4, nominal speed 2200 rpm
8DI550.ff022hi00-1 ACOPOSmotor, size 5, length 5, nominal speed 2200 rpm
8DI55S.ff022hi00-1 ACOPOSmotor SafeMOTION, size 5, length 5, nominal speed 2200 rpm
8DI560.ff022hi00-1 ACOPOSmotor, size 5, length 6, nominal speed 2200 rpm
8DI56S.ff022hi00-1 ACOPOSmotor SafeMOTION, size 5, length 6, nominal speed 2200 rpm

国と言語を選ぶ

B&R Logo