型番 説明
8D1B33.eBgBHDk00-1 8D1B with gearbox 8GM40, gear ratio 5, stages 1, nominal speed 1200 rpm
8D1B33.eBgBHFk00-1 8D1B with gearbox 8GM40, gear ratio 8, stages 1, nominal speed 1200 rpm
8D1B33.eBgBHHk00-1 8D1B with gearbox 8GM40, gear ratio 10, stages 1, nominal speed 1200 rpm
8D1B33.eBgBHLk00-1 8D1B with gearbox 8GM40, gear ratio 20, stages 2, nominal speed 1200 rpm
8D1B33.eBgBHMk00-1 8D1B with gearbox 8GM40, gear ratio 25, stages 2, nominal speed 1200 rpm
8D1B33.eBgBHNk00-1 8D1B with gearbox 8GM40, gear ratio 32, stages 2, nominal speed 1200 rpm
8D1B33.eBgBHQk00-1 8D1B with gearbox 8GM40, gear ratio 40, stages 2, nominal speed 1200 rpm
8D1B33.eBgBHTk00-1 8D1B with gearbox 8GM40, gear ratio 64, stages 2, nominal speed 1200 rpm
8D1B33.eBgBHWk00-1 8D1B with gearbox 8GM40, gear ratio 100, stages 2, nominal speed 1200 rpm
8D1B33.eBgCIDk00-1 8D1B with gearbox 8GM45, gear ratio 5, stages 1, nominal speed 1200 rpm
8D1B33.eBgCIFk00-1 8D1B with gearbox 8GM45, gear ratio 8, stages 1, nominal speed 1200 rpm
8D1B33.eBgCIHk00-1 8D1B with gearbox 8GM45, gear ratio 10, stages 1, nominal speed 1200 rpm
8D1B33.eBgCILk00-1 8D1B with gearbox 8GM45, gear ratio 20, stages 2, nominal speed 1200 rpm
8D1B33.eBgCIMk00-1 8D1B with gearbox 8GM45, gear ratio 25, stages 2, nominal speed 1200 rpm
8D1B33.eBgCINk00-1 8D1B with gearbox 8GM45, gear ratio 32, stages 2, nominal speed 1200 rpm
8D1B33.eBgCIQk00-1 8D1B with gearbox 8GM45, gear ratio 40, stages 2, nominal speed 1200 rpm
8D1B33.eBgCITk00-1 8D1B with gearbox 8GM45, gear ratio 64, stages 2, nominal speed 1200 rpm
8D1B33.eBgCIWk00-1 8D1B with gearbox 8GM45, gear ratio 100, stages 2, nominal speed 1200 rpm
8D1B33.eBgDJDk00-1 8D1B with gearbox 8GM50, gear ratio 5, stages 1, nominal speed 1200 rpm
8D1B33.eBgDJFk00-1 8D1B with gearbox 8GM50, gear ratio 8, stages 1, nominal speed 1200 rpm
8D1B33.eBgDJHk00-1 8D1B with gearbox 8GM50, gear ratio 10, stages 1, nominal speed 1200 rpm
8D1B33.eBgDJLk00-1 8D1B with gearbox 8GM50, gear ratio 20, stages 2, nominal speed 1200 rpm
8D1B33.eBgDJMk00-1 8D1B with gearbox 8GM50, gear ratio 25, stages 2, nominal speed 1200 rpm
8D1B33.eBgDJNk00-1 8D1B with gearbox 8GM50, gear ratio 32, stages 2, nominal speed 1200 rpm
8D1B33.eBgDJQk00-1 8D1B with gearbox 8GM50, gear ratio 40, stages 2, nominal speed 1200 rpm
8D1B33.eBgDJTk00-1 8D1B with gearbox 8GM50, gear ratio 64, stages 2, nominal speed 1200 rpm
8D1B33.eBgDJWk00-1 8D1B with gearbox 8GM50, gear ratio 100, stages 2, nominal speed 1200 rpm
8D1B33.eBgEHDk00-1 8D1B with gearbox 8GM55, gear ratio 5, stages 1, nominal speed 1200 rpm
8D1B33.eBgEHFk00-1 8D1B with gearbox 8GM55, gear ratio 8, stages 1, nominal speed 1200 rpm
8D1B33.eBgEHHk00-1 8D1B with gearbox 8GM55, gear ratio 10, stages 1, nominal speed 1200 rpm
8D1B33.eBgEHLk00-1 8D1B with gearbox 8GM55, gear ratio 20, stages 2, nominal speed 1200 rpm
8D1B33.eBgEHMk00-1 8D1B with gearbox 8GM55, gear ratio 25, stages 2, nominal speed 1200 rpm
8D1B33.eBgEHNk00-1 8D1B with gearbox 8GM55, gear ratio 32, stages 2, nominal speed 1200 rpm
8D1B33.eBgEHQk00-1 8D1B with gearbox 8GM55, gear ratio 40, stages 2, nominal speed 1200 rpm
8D1B33.eBgEHTk00-1 8D1B with gearbox 8GM55, gear ratio 64, stages 2, nominal speed 1200 rpm
8D1B33.eBgEHWk00-1 8D1B with gearbox 8GM55, gear ratio 100, stages 2, nominal speed 1200 rpm
8D1B33.eBgHJDk00-1 8D1B with gearbox 8GG40, gear ratio 5, stages 1, nominal speed 1200 rpm
8D1B33.eBgHJFk00-1 8D1B with gearbox 8GG40, gear ratio 8, stages 1, nominal speed 1200 rpm
8D1B33.eBgHJHk00-1 8D1B with gearbox 8GG40, gear ratio 10, stages 1, nominal speed 1200 rpm
8D1B33.eBgHJLk00-1 8D1B with gearbox 8GG40, gear ratio 20, stages 2, nominal speed 1200 rpm
8D1B33.eBgHJMk00-1 8D1B with gearbox 8GG40, gear ratio 25, stages 2, nominal speed 1200 rpm
8D1B33.eBgHJNk00-1 8D1B with gearbox 8GG40, gear ratio 32, stages 2, nominal speed 1200 rpm
8D1B33.eBgHJQk00-1 8D1B with gearbox 8GG40, gear ratio 40, stages 2, nominal speed 1200 rpm
8D1B33.eBgHJTk00-1 8D1B with gearbox 8GG40, gear ratio 64, stages 2, nominal speed 1200 rpm
8D1B33.eBgHJWk00-1 8D1B with gearbox 8GG40, gear ratio 100, stages 2, nominal speed 1200 rpm

国と言語を選ぶ

B&R Logo