型番 説明
8D1B22.eIgBDDk00-1 8D1B with gearbox 8GM40, gear ratio 5, stages 1, nominal speed 4500 rpm
8D1B22.eIgBDFk00-1 8D1B with gearbox 8GM40, gear ratio 8, stages 1, nominal speed 4500 rpm
8D1B22.eIgBDHk00-1 8D1B with gearbox 8GM40, gear ratio 10, stages 1, nominal speed 4500 rpm
8D1B22.eIgBDJk00-1 8D1B with gearbox 8GM40, gear ratio 15, stages 2, nominal speed 4500 rpm
8D1B22.eIgBDLk00-1 8D1B with gearbox 8GM40, gear ratio 20, stages 2, nominal speed 4500 rpm
8D1B22.eIgBDMk00-1 8D1B with gearbox 8GM40, gear ratio 25, stages 2, nominal speed 4500 rpm
8D1B22.eIgBDNk00-1 8D1B with gearbox 8GM40, gear ratio 32, stages 2, nominal speed 4500 rpm
8D1B22.eIgBDQk00-1 8D1B with gearbox 8GM40, gear ratio 40, stages 2, nominal speed 4500 rpm
8D1B22.eIgBDTk00-1 8D1B with gearbox 8GM40, gear ratio 64, stages 2, nominal speed 4500 rpm
8D1B22.eIgBDWk00-1 8D1B with gearbox 8GM40, gear ratio 100, stages 2, nominal speed 4500 rpm
8D1B22.eIgCFDk00-1 8D1B with gearbox 8GM45, gear ratio 5, stages 1, nominal speed 4500 rpm
8D1B22.eIgCFFk00-1 8D1B with gearbox 8GM45, gear ratio 8, stages 1, nominal speed 4500 rpm
8D1B22.eIgCFHk00-1 8D1B with gearbox 8GM45, gear ratio 10, stages 1, nominal speed 4500 rpm
8D1B22.eIgCFJk00-1 8D1B with gearbox 8GM45, gear ratio 15, stages 2, nominal speed 4500 rpm
8D1B22.eIgCFLk00-1 8D1B with gearbox 8GM45, gear ratio 20, stages 2, nominal speed 4500 rpm
8D1B22.eIgCFMk00-1 8D1B with gearbox 8GM45, gear ratio 25, stages 2, nominal speed 4500 rpm
8D1B22.eIgCFNk00-1 8D1B with gearbox 8GM45, gear ratio 32, stages 2, nominal speed 4500 rpm
8D1B22.eIgCFQk00-1 8D1B with gearbox 8GM45, gear ratio 40, stages 2, nominal speed 4500 rpm
8D1B22.eIgCFTk00-1 8D1B with gearbox 8GM45, gear ratio 64, stages 2, nominal speed 4500 rpm
8D1B22.eIgCFWk00-1 8D1B with gearbox 8GM45, gear ratio 100, stages 2, nominal speed 4500 rpm
8D1B22.eIgDGDk00-1 8D1B with gearbox 8GM50, gear ratio 5, stages 1, nominal speed 4500 rpm
8D1B22.eIgDGFk00-1 8D1B with gearbox 8GM50, gear ratio 8, stages 1, nominal speed 4500 rpm
8D1B22.eIgDGHk00-1 8D1B with gearbox 8GM50, gear ratio 10, stages 1, nominal speed 4500 rpm
8D1B22.eIgDGJk00-1 8D1B with gearbox 8GM50, gear ratio 15, stages 2, nominal speed 4500 rpm
8D1B22.eIgDGLk00-1 8D1B with gearbox 8GM50, gear ratio 20, stages 2, nominal speed 4500 rpm
8D1B22.eIgDGMk00-1 8D1B with gearbox 8GM50, gear ratio 25, stages 2, nominal speed 4500 rpm
8D1B22.eIgDGNk00-1 8D1B with gearbox 8GM50, gear ratio 32, stages 2, nominal speed 4500 rpm
8D1B22.eIgDGQk00-1 8D1B with gearbox 8GM50, gear ratio 40, stages 2, nominal speed 4500 rpm
8D1B22.eIgDGTk00-1 8D1B with gearbox 8GM50, gear ratio 64, stages 2, nominal speed 4500 rpm
8D1B22.eIgDGWk00-1 8D1B with gearbox 8GM50, gear ratio 100, stages 2, nominal speed 4500 rpm
8D1B22.eIgEDDk00-1 8D1B with gearbox 8GM55, gear ratio 5, stages 1, nominal speed 4500 rpm
8D1B22.eIgEDFk00-1 8D1B with gearbox 8GM55, gear ratio 8, stages 1, nominal speed 4500 rpm
8D1B22.eIgEDHk00-1 8D1B with gearbox 8GM55, gear ratio 10, stages 1, nominal speed 4500 rpm
8D1B22.eIgEDJk00-1 8D1B with gearbox 8GM55, gear ratio 15, stages 2, nominal speed 4500 rpm
8D1B22.eIgEDLk00-1 8D1B with gearbox 8GM55, gear ratio 20, stages 2, nominal speed 4500 rpm
8D1B22.eIgEDMk00-1 8D1B with gearbox 8GM55, gear ratio 25, stages 2, nominal speed 4500 rpm
8D1B22.eIgEDNk00-1 8D1B with gearbox 8GM55, gear ratio 32, stages 2, nominal speed 4500 rpm
8D1B22.eIgEDQk00-1 8D1B with gearbox 8GM55, gear ratio 40, stages 2, nominal speed 4500 rpm
8D1B22.eIgEDTk00-1 8D1B with gearbox 8GM55, gear ratio 64, stages 2, nominal speed 4500 rpm
8D1B22.eIgEDWk00-1 8D1B with gearbox 8GM55, gear ratio 100, stages 2, nominal speed 4500 rpm
8D1B22.eIgHEDk00-1 8D1B with gearbox 8GG40, gear ratio 5, stages 1, nominal speed 4500 rpm
8D1B22.eIgHEFk00-1 8D1B with gearbox 8GG40, gear ratio 8, stages 1, nominal speed 4500 rpm
8D1B22.eIgHEHk00-1 8D1B with gearbox 8GG40, gear ratio 10, stages 1, nominal speed 4500 rpm
8D1B22.eIgHEJk00-1 8D1B with gearbox 8GG40, gear ratio 15, stages 2, nominal speed 4500 rpm
8D1B22.eIgHELk00-1 8D1B with gearbox 8GG40, gear ratio 20, stages 2, nominal speed 4500 rpm
8D1B22.eIgHEMk00-1 8D1B with gearbox 8GG40, gear ratio 25, stages 2, nominal speed 4500 rpm
8D1B22.eIgHENk00-1 8D1B with gearbox 8GG40, gear ratio 32, stages 2, nominal speed 4500 rpm
8D1B22.eIgHEQk00-1 8D1B with gearbox 8GG40, gear ratio 40, stages 2, nominal speed 4500 rpm
8D1B22.eIgHETk00-1 8D1B with gearbox 8GG40, gear ratio 64, stages 2, nominal speed 4500 rpm
8D1B22.eIgHEWk00-1 8D1B with gearbox 8GG40, gear ratio 100, stages 2, nominal speed 4500 rpm
8D1B23.eDgBDDk00-1 8D1B with gearbox 8GM40, gear ratio 5, stages 1, nominal speed 2000 rpm
8D1B23.eDgBDFk00-1 8D1B with gearbox 8GM40, gear ratio 8, stages 1, nominal speed 2000 rpm
8D1B23.eDgBDHk00-1 8D1B with gearbox 8GM40, gear ratio 10, stages 1, nominal speed 2000 rpm
8D1B23.eDgBDJk00-1 8D1B with gearbox 8GM40, gear ratio 15, stages 2, nominal speed 2000 rpm
8D1B23.eDgBDLk00-1 8D1B with gearbox 8GM40, gear ratio 20, stages 2, nominal speed 2000 rpm
8D1B23.eDgBDMk00-1 8D1B with gearbox 8GM40, gear ratio 25, stages 2, nominal speed 2000 rpm
8D1B23.eDgBDNk00-1 8D1B with gearbox 8GM40, gear ratio 32, stages 2, nominal speed 2000 rpm
8D1B23.eDgBDQk00-1 8D1B with gearbox 8GM40, gear ratio 40, stages 2, nominal speed 2000 rpm
8D1B23.eDgBDTk00-1 8D1B with gearbox 8GM40, gear ratio 64, stages 2, nominal speed 2000 rpm
8D1B23.eDgBDWk00-1 8D1B with gearbox 8GM40, gear ratio 100, stages 2, nominal speed 2000 rpm
8D1B23.eDgCFDk00-1 8D1B with gearbox 8GM45, gear ratio 5, stages 1, nominal speed 2000 rpm
8D1B23.eDgCFFk00-1 8D1B with gearbox 8GM45, gear ratio 8, stages 1, nominal speed 2000 rpm
8D1B23.eDgCFHk00-1 8D1B with gearbox 8GM45, gear ratio 10, stages 1, nominal speed 2000 rpm
8D1B23.eDgCFJk00-1 8D1B with gearbox 8GM45, gear ratio 15, stages 2, nominal speed 2000 rpm
8D1B23.eDgCFLk00-1 8D1B with gearbox 8GM45, gear ratio 20, stages 2, nominal speed 2000 rpm
8D1B23.eDgCFMk00-1 8D1B with gearbox 8GM45, gear ratio 25, stages 2, nominal speed 2000 rpm
8D1B23.eDgCFNk00-1 8D1B with gearbox 8GM45, gear ratio 32, stages 2, nominal speed 2000 rpm
8D1B23.eDgCFQk00-1 8D1B with gearbox 8GM45, gear ratio 40, stages 2, nominal speed 2000 rpm
8D1B23.eDgCFTk00-1 8D1B with gearbox 8GM45, gear ratio 64, stages 2, nominal speed 2000 rpm
8D1B23.eDgCFWk00-1 8D1B with gearbox 8GM45, gear ratio 100, stages 2, nominal speed 2000 rpm
8D1B23.eDgDGDk00-1 8D1B with gearbox 8GM50, gear ratio 5, stages 1, nominal speed 2000 rpm
8D1B23.eDgDGFk00-1 8D1B with gearbox 8GM50, gear ratio 8, stages 1, nominal speed 2000 rpm
8D1B23.eDgDGHk00-1 8D1B with gearbox 8GM50, gear ratio 10, stages 1, nominal speed 2000 rpm
8D1B23.eDgDGJk00-1 8D1B with gearbox 8GM50, gear ratio 15, stages 2, nominal speed 2000 rpm
8D1B23.eDgDGLk00-1 8D1B with gearbox 8GM50, gear ratio 20, stages 2, nominal speed 2000 rpm
8D1B23.eDgDGMk00-1 8D1B with gearbox 8GM50, gear ratio 25, stages 2, nominal speed 2000 rpm
8D1B23.eDgDGNk00-1 8D1B with gearbox 8GM50, gear ratio 32, stages 2, nominal speed 2000 rpm
8D1B23.eDgDGQk00-1 8D1B with gearbox 8GM50, gear ratio 40, stages 2, nominal speed 2000 rpm
8D1B23.eDgDGTk00-1 8D1B with gearbox 8GM50, gear ratio 64, stages 2, nominal speed 2000 rpm
8D1B23.eDgDGWk00-1 8D1B with gearbox 8GM50, gear ratio 100, stages 2, nominal speed 2000 rpm
8D1B23.eDgEDDk00-1 8D1B with gearbox 8GM55, gear ratio 5, stages 1, nominal speed 2000 rpm
8D1B23.eDgEDFk00-1 8D1B with gearbox 8GM55, gear ratio 8, stages 1, nominal speed 2000 rpm
8D1B23.eDgEDHk00-1 8D1B with gearbox 8GM55, gear ratio 10, stages 1, nominal speed 2000 rpm
8D1B23.eDgEDJk00-1 8D1B with gearbox 8GM55, gear ratio 15, stages 2, nominal speed 2000 rpm
8D1B23.eDgEDLk00-1 8D1B with gearbox 8GM55, gear ratio 20, stages 2, nominal speed 2000 rpm
8D1B23.eDgEDMk00-1 8D1B with gearbox 8GM55, gear ratio 25, stages 2, nominal speed 2000 rpm
8D1B23.eDgEDNk00-1 8D1B with gearbox 8GM55, gear ratio 32, stages 2, nominal speed 2000 rpm
8D1B23.eDgEDQk00-1 8D1B with gearbox 8GM55, gear ratio 40, stages 2, nominal speed 2000 rpm
8D1B23.eDgEDTk00-1 8D1B with gearbox 8GM55, gear ratio 64, stages 2, nominal speed 2000 rpm
8D1B23.eDgEDWk00-1 8D1B with gearbox 8GM55, gear ratio 100, stages 2, nominal speed 2000 rpm
8D1B23.eDgHEDk00-1 8D1B with gearbox 8GG40, gear ratio 5, stages 1, nominal speed 2000 rpm
8D1B23.eDgHEFk00-1 8D1B with gearbox 8GG40, gear ratio 8, stages 1, nominal speed 2000 rpm
8D1B23.eDgHEHk00-1 8D1B with gearbox 8GG40, gear ratio 10, stages 1, nominal speed 2000 rpm
8D1B23.eDgHEJk00-1 8D1B with gearbox 8GG40, gear ratio 15, stages 2, nominal speed 2000 rpm
8D1B23.eDgHELk00-1 8D1B with gearbox 8GG40, gear ratio 20, stages 2, nominal speed 2000 rpm
8D1B23.eDgHEMk00-1 8D1B with gearbox 8GG40, gear ratio 25, stages 2, nominal speed 2000 rpm
8D1B23.eDgHENk00-1 8D1B with gearbox 8GG40, gear ratio 32, stages 2, nominal speed 2000 rpm
8D1B23.eDgHEQk00-1 8D1B with gearbox 8GG40, gear ratio 40, stages 2, nominal speed 2000 rpm
8D1B23.eDgHETk00-1 8D1B with gearbox 8GG40, gear ratio 64, stages 2, nominal speed 2000 rpm
8D1B23.eDgHEWk00-1 8D1B with gearbox 8GG40, gear ratio 100, stages 2, nominal speed 2000 rpm
8D1B23.eHgBDDk00-1 8D1B with gearbox 8GM40, gear ratio 5, stages 1, nominal speed 4100 rpm
8D1B23.eHgBDFk00-1 8D1B with gearbox 8GM40, gear ratio 8, stages 1, nominal speed 4100 rpm
8D1B23.eHgBDHk00-1 8D1B with gearbox 8GM40, gear ratio 10, stages 1, nominal speed 4100 rpm
8D1B23.eHgBDJk00-1 8D1B with gearbox 8GM40, gear ratio 15, stages 2, nominal speed 4100 rpm
8D1B23.eHgBDLk00-1 8D1B with gearbox 8GM40, gear ratio 20, stages 2, nominal speed 4100 rpm
8D1B23.eHgBDMk00-1 8D1B with gearbox 8GM40, gear ratio 25, stages 2, nominal speed 4100 rpm
8D1B23.eHgBDNk00-1 8D1B with gearbox 8GM40, gear ratio 32, stages 2, nominal speed 4100 rpm
8D1B23.eHgBDQk00-1 8D1B with gearbox 8GM40, gear ratio 40, stages 2, nominal speed 4100 rpm
8D1B23.eHgBDTk00-1 8D1B with gearbox 8GM40, gear ratio 64, stages 2, nominal speed 4100 rpm
8D1B23.eHgBDWk00-1 8D1B with gearbox 8GM40, gear ratio 100, stages 2, nominal speed 4100 rpm
8D1B23.eHgCFDk00-1 8D1B with gearbox 8GM45, gear ratio 5, stages 1, nominal speed 4100 rpm
8D1B23.eHgCFFk00-1 8D1B with gearbox 8GM45, gear ratio 8, stages 1, nominal speed 4100 rpm
8D1B23.eHgCFHk00-1 8D1B with gearbox 8GM45, gear ratio 10, stages 1, nominal speed 4100 rpm
8D1B23.eHgCFJk00-1 8D1B with gearbox 8GM45, gear ratio 15, stages 2, nominal speed 4100 rpm
8D1B23.eHgCFLk00-1 8D1B with gearbox 8GM45, gear ratio 20, stages 2, nominal speed 4100 rpm
8D1B23.eHgCFMk00-1 8D1B with gearbox 8GM45, gear ratio 25, stages 2, nominal speed 4100 rpm
8D1B23.eHgCFNk00-1 8D1B with gearbox 8GM45, gear ratio 32, stages 2, nominal speed 4100 rpm
8D1B23.eHgCFQk00-1 8D1B with gearbox 8GM45, gear ratio 40, stages 2, nominal speed 4100 rpm
8D1B23.eHgCFTk00-1 8D1B with gearbox 8GM45, gear ratio 64, stages 2, nominal speed 4100 rpm
8D1B23.eHgCFWk00-1 8D1B with gearbox 8GM45, gear ratio 100, stages 2, nominal speed 4100 rpm
8D1B23.eHgDGDk00-1 8D1B with gearbox 8GM50, gear ratio 5, stages 1, nominal speed 4100 rpm
8D1B23.eHgDGFk00-1 8D1B with gearbox 8GM50, gear ratio 8, stages 1, nominal speed 4100 rpm
8D1B23.eHgDGHk00-1 8D1B with gearbox 8GM50, gear ratio 10, stages 1, nominal speed 4100 rpm
8D1B23.eHgDGJk00-1 8D1B with gearbox 8GM50, gear ratio 15, stages 2, nominal speed 4100 rpm
8D1B23.eHgDGLk00-1 8D1B with gearbox 8GM50, gear ratio 20, stages 2, nominal speed 4100 rpm
8D1B23.eHgDGMk00-1 8D1B with gearbox 8GM50, gear ratio 25, stages 2, nominal speed 4100 rpm
8D1B23.eHgDGNk00-1 8D1B with gearbox 8GM50, gear ratio 32, stages 2, nominal speed 4100 rpm
8D1B23.eHgDGQk00-1 8D1B with gearbox 8GM50, gear ratio 40, stages 2, nominal speed 4100 rpm
8D1B23.eHgDGTk00-1 8D1B with gearbox 8GM50, gear ratio 64, stages 2, nominal speed 4100 rpm
8D1B23.eHgDGWk00-1 8D1B with gearbox 8GM50, gear ratio 100, stages 2, nominal speed 4100 rpm
8D1B23.eHgEDDk00-1 8D1B with gearbox 8GM55, gear ratio 5, stages 1, nominal speed 4100 rpm
8D1B23.eHgEDFk00-1 8D1B with gearbox 8GM55, gear ratio 8, stages 1, nominal speed 4100 rpm
8D1B23.eHgEDHk00-1 8D1B with gearbox 8GM55, gear ratio 10, stages 1, nominal speed 4100 rpm
8D1B23.eHgEDJk00-1 8D1B with gearbox 8GM55, gear ratio 15, stages 2, nominal speed 4100 rpm
8D1B23.eHgEDLk00-1 8D1B with gearbox 8GM55, gear ratio 20, stages 2, nominal speed 4100 rpm
8D1B23.eHgEDMk00-1 8D1B with gearbox 8GM55, gear ratio 25, stages 2, nominal speed 4100 rpm
8D1B23.eHgEDNk00-1 8D1B with gearbox 8GM55, gear ratio 32, stages 2, nominal speed 4100 rpm
8D1B23.eHgEDQk00-1 8D1B with gearbox 8GM55, gear ratio 40, stages 2, nominal speed 4100 rpm
8D1B23.eHgEDTk00-1 8D1B with gearbox 8GM55, gear ratio 64, stages 2, nominal speed 4100 rpm
8D1B23.eHgEDWk00-1 8D1B with gearbox 8GM55, gear ratio 100, stages 2, nominal speed 4100 rpm
8D1B23.eHgHEDk00-1 8D1B with gearbox 8GG40, gear ratio 5, stages 1, nominal speed 4100 rpm
8D1B23.eHgHEFk00-1 8D1B with gearbox 8GG40, gear ratio 8, stages 1, nominal speed 4100 rpm
8D1B23.eHgHEHk00-1 8D1B with gearbox 8GG40, gear ratio 10, stages 1, nominal speed 4100 rpm
8D1B23.eHgHEJk00-1 8D1B with gearbox 8GG40, gear ratio 15, stages 2, nominal speed 4100 rpm
8D1B23.eHgHELk00-1 8D1B with gearbox 8GG40, gear ratio 20, stages 2, nominal speed 4100 rpm
8D1B23.eHgHEMk00-1 8D1B with gearbox 8GG40, gear ratio 25, stages 2, nominal speed 4100 rpm
8D1B23.eHgHENk00-1 8D1B with gearbox 8GG40, gear ratio 32, stages 2, nominal speed 4100 rpm
8D1B23.eHgHEQk00-1 8D1B with gearbox 8GG40, gear ratio 40, stages 2, nominal speed 4100 rpm
8D1B23.eHgHETk00-1 8D1B with gearbox 8GG40, gear ratio 64, stages 2, nominal speed 4100 rpm
8D1B23.eHgHEWk00-1 8D1B with gearbox 8GG40, gear ratio 100, stages 2, nominal speed 4100 rpm

国と言語を選ぶ

B&R Logo