型番 説明
8EI013HCS10.XXXX-1 ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 13 A, 1 axis, AS, cold plate or pass-through mounting
8EI017HCS10.XXXX-1 ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 17 A, 1 axis, AS, cold plate or pass-through mounting
8EI024HCS10.XXXX-1 ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 24 A, 1 axis, AS, cold plate or pass-through mounting
8EI034HCS10.XXXX-1 ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 34 A, 1 axis, AS, cold plate or pass-through mounting
8EI044HCS10.XXXX-1 ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 44 A, 1 axis, AS, cold plate or pass-through mounting
8EI1X6HCS10.XXXX-1 ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 1.6 A, 1 axis, AS, cold plate or pass-through mounting
8EI1X6MCS10.XXXX-1 ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 1x 110-230 VAC, 3x 200-230 VAC, 1.6 A, 1 axis, AS, cold plate or pass-through mounting
8EI2X2HCS10.XXXX-1 ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 2.2 A, 1 axis, AS, cold plate or pass-through mounting
8EI2X2MCS10.XXXX-1 ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 1x 110-230 VAC, 3x 200-230 VAC, 2.2 A, 1 axis, AS, cold plate or pass-through mounting
8EI4X5HCS10.XXXX-1 ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 4.5 A, 1 axis, AS, cold plate or pass-through mounting
8EI4X5MCS10.XXXX-1 ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 1x 110-230 VAC, 3x 200-230 VAC, 4.5 A, 1 axis, AS, cold plate or pass-through mounting
8EI8X8HCS10.XXXX-1 ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 8.8 A, 1 axis, AS, cold plate or pass-through mounting
8EI8X8MCS10.XXXX-1 ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 1x 110-230 VAC, 3x 200-230 VAC, 8.8 A, 1 axis, AS, cold plate or pass-through mounting

国と言語を選ぶ

B&R Logo