General information
| Number of slots | 1 |
| Cooling and mounting type | Pass-through mounting |
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E225616 Power conversion equipment |
Operating conditions
Ambient conditions
| Temperature | |
| Operation | |
| Nominal | 5 to 40°C |
| Maximum | 55°C |
| Storage | -25 to 55°C |
| Transport | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 85%, non-condensing |
| Storage | 5 to 95% |
| Transport | 95% at 40°C |
型番:
8EMF0010000.0000-2説明:
ACOPOS P3 mounting plate, 1 slot, pass-through mounting
必須アクセサリ
Fan modules
| 8EXF400.0000-00 | ACOPOS P3 fan module for mounting plate 8EMFxxx0000.0000-1 double-width |
| 8EXF500.0000-00 | ACOPOS P3 fan module for mounting plate 8EMFxxx0000.0000-1 single-width |
オプションで付属可
I/O Supply Cables
| X67CA0P00.0002 | Power connection cable, 4-pin, straight, 0.25 m |
| X67CA0P20.0010 | Power attachment cable, 4-pin, straight, 1.0 m |
| X67CA0P20.0050 | Power attachment cable, 4-pin, straight, 5 m |
| X67CA0P20.0150 | Power attachment cable, 4-pin, straight, 15 m |
| X67CA0P20.0500 | Power attachment cable, 4-pin, straight, 50 m |
| M-CAD (Mechan.Templates) | バージョン (日付) | ダウンロード |
|---|---|---|
| 3D file STEP 8EMF0010000.0000-2 | STP / 758 KB |
| ドキュメンテーション | バージョン (日付) | ダウンロード |
|---|---|---|
| Datasheet 8EMF0010000.0000-2 | PDF / 137 KB |