General information
| Note | Battery compartment including battery |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E115267 Industrial control equipment |
Electrical properties
| Operating voltage | 3 V |
| Capacity | 1000 mAh |
| Self-discharge | 0.03 mA |
Operating conditions
| Pollution degree per EN 61131-2 | Pollution degree 2 |
Ambient conditions
| Temperature | |
| Operation | -40 to 125°C |
| Relative humidity | |
| Operation | 0 to 95% |
| Storage | 0 to 95% |
| Transport | 0 to 95% |
型番:
5ACCRPC4.BT02-000説明:
HMI APC4100 battery compartment including battery
| ドキュメンテーション | バージョン (日付) | ダウンロード |
|---|---|---|
| Material safety data sheet Panasonic BR2477A | PDF / 318 KB |