General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E115267
Industrial control equipment
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
Mechanical properties
Housing
Front cover Dyed orange plastic (similar to Pantone 144C)
Material Plastic
Dimensions
Width 111 mm
Height 226 mm
Depth 7.5 mm
Weight Approx. 80 g
型番:
5ACCFF04.0200-000
説明:
Front cover 2-slot APC4100 - Orange
オプションで付属可
Front covers
5ACCRPC4.FF02-000 HMI APC4100 front cover set 2CS OR w/ logo

国と言語を選ぶ

B&R Logo