型番 説明
0AC201.91 Lithium batteries 4 pcs., 3 V / 950 mAh button cell
4A0006.00-000 Lithium battery, 3 V / 950 mAh, button cell
5ACCDA.0000-000 APC mobile breakout box, development accessory for commissioning and testing
X67AC0C01-1 X67 male M12 connector, 5-pin, A-coded, shielded, cage clamp connection
X67AC0M12 X67 M12 threaded caps, 50 pcs.
X67AC2C01 X67 male M12 connector, 5-pin, A-coded, shielded, screw clamp connection
X67AC2E01 X67 M12 connector, 4-pin, D-coded, shielded, insulation piercing connection
X67ACTQ12 X67 torque wrench 0.6 Nm for X67 male M12 connectors, for hex-head connectors
X67ACTQMX X67 torque wrench set, for X67 M8 and M12 connectors, for hex-head connectors
X90TB120.01-00 X90 CMC connector set for X90BC124, with connector contacts and dummy plugs

国と言語を選ぶ

B&R Logo