Référence produit Description
80XMPDXRE.W1-10 IP expansion and wiring clamp for stepper motors in the 80MPD and 80MPF series, IP65 for 80MPD motors and 80MPF motors, 10 units per package
80XMPHXRE.W1-10 IP expansion and wiring clamp for stepper motors in the 80MPH series, IP65, 10 units per package
80XMPXAC0.00-01 Accessory set for stepper motors with encoder, 8-pin and 4-pin connector and crimp contacts
80XMPXAC0.00-02 Accessory set for stepper motors with encoder and brake, 8-pin, 4-pin and 2-pin connector and crimp contacts
80XMPXAC1.00-10 Gaskets for IP65 stepper motors for use with 80CMxxxxx.26-01 cables, 10 units per package

Veuillez sélectionner un pays et une langue

B&R Logo