|
8B0F0160H000.000-1
|
Line filter, passive, 16 A, 3x 528 VAC, 50/60 Hz, IP20
|
|
|
8B0F0160H000.100-1
|
Passive line filter, 16 A, 3x 528 VAC, 50/60 Hz, IP20, specially designed also for operation at 2.5 kHz
|
|
|
8B0F0300H000.000-1
|
Line filter, passive, 30 A, 3x 520 VAC, 50/60 Hz, IP20
|
|
|
8B0F0550H000.000-1
|
Line filter, passive, 55 A, 3x 520 VAC, 50/60 Hz, IP20
|
|
|
8EF0160H300.1-1
|
ACOPOS P3 passive line filter, 16 A, 3x 480 VAC, 50/60 Hz, IP20, low leakage
|
|