Número de material Descripción
8I77T400037.0P-000 ACOPOSinverter P77, 3x 340-528 V; 0.37 kW (heavy duty), 1.3 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77T400055.0P-000 ACOPOSinverter P77, 3x 340-528 V; 0.55 kW (heavy duty), 1.8 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77T400075.0P-000 ACOPOSinverter P77, 3x 340-528 V; 0.75 kW (heavy duty), 2.4 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77T400110.0P-000 ACOPOSinverter P77, 3x 340-528 V; 1.1 kW (heavy duty), 3.2 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77T400150.0P-000 ACOPOSinverter P77, 3x 340-528 V; 1.5 kW (heavy duty), 3.5 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77T400220.0P-000 ACOPOSinverter P77, 3x 340-528 V; 2.2 kW (heavy duty), 4.8 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77T400300.0P-000 ACOPOSinverter P77, 3x 340-528 V; 3 kW (heavy duty), 8.8 A (@4kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77T400400.0P-000 ACOPOSinverter P77, 3x 340-528 V; 4 kW (heavy duty), 11.9 A (@4kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77T400550.0P-000 ACOPOSinverter P77, 3x 340-528 V; 5.5 kW (heavy duty), 13 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77T400750.0P-000 ACOPOSinverter P77, 3x 340-528 V; 7.5 kW (heavy duty), 16.5 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77T401100.0P-000 ACOPOSinverter P77, 3x 340-528 V; 11 kW (heavy duty), 25.2 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77T401500.0P-000 ACOPOSinverter P77, 3x 340-528 V; 15 kW (heavy duty), 32.4 A (@4kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77T401850.0P-000 ACOPOSinverter P77, 3x 340-528 V; 18.5 kW (heavy duty), 34 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77T402200.0P-000 ACOPOSinverter P77, 3x 340-528 V; 22 kW (heavy duty), 40.4 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77T403000.0P-000 ACOPOSinverter P77, 3x 340-528 V; 30 kW (heavy duty), 73.2 A (@4kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77T403700.0P-000 ACOPOSinverter P77, 3x 340-528 V; 37 kW (heavy duty), 91.2 A (@4kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77T404500.0P-000 ACOPOSinverter P77, 3x 340-528 V; 45 kW (heavy duty), 89 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77T405500.0P-000 ACOPOSinverter P77, 3x 340-528 V; 55 kW (heavy duty), 110 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77T407500.0P-000 ACOPOSinverter P77, 3x 340-528 V; 75 kW (heavy duty), 150 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77T409000.0P-000 ACOPOSinverter P77, 3x 340-528 V; 90 kW (heavy duty), 162 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77T411000.0P-000 ACOPOSinverter P77, 3x 340-528 V; 110 kW (heavy duty), 191 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery

Seleccione país e idioma

B&R Logo