General information
Battery
Type Renata 950 mAh
Service life 4 years
Removable Yes
Variant Lithium ion
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Non-compliant
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV3
KR Yes
ABS Yes
BV EC31B
Temperature: 5 - 55°C
Vibration: 0.7 g
EMC: Bridge and open deck
LEDs Power, Disk, Link, Run
B&R ID code 0xEF96
Cooling Passive via heat sink
Power button Yes
Reset button Yes
Buzzer No
Controller
Processor
Type Intel C-3965U
Clock frequency 2200 MHz
Total number of cores 2
Architecture 14 nm
Thermal design power (TDP) 15 W
Intel Smart Cache 2 MB
Intel 64 architecture Yes
Intel Turbo Boost Technology No
Intel Hyper-Threading Technology No
Intel vPro Technology No
Intel Virtualization Technology (VT-x) Yes
Intel Virtualization Technology for Directed I/O (VT-d) Yes
Enhanced Intel SpeedStep Technology Yes
Real-time clock
Accuracy At 25°C: Typ. 12 ppm (1 second) per day
Battery-backed Yes
Power failure logic
Controller MTCX
Buffer time 10 ms
Memory
Removable Yes
Memory slot
Number of memory channels 2
Type DDR4 SDRAM
Memory size Max. 32 GB
Max. memory bandwidth 34.1 GB/s
Graphics
Controller Intel HD Graphics 610
Color depth Max. 32-bit
DirectX support 12
OpenGL support 4.4
Bootloader UEFI BIOS
Chipset Intel Kabylake-U
Trusted Platform Module (TPM) TPM 2.0
Power management ACPI 5.0
Interfaces
CFast slot
Quantity 2
Type SATA III (SATA 6.0 Gbit/s)
USB
Quantity 5
Type 4x USB 3.0
1x USB 2.0 (internal for Technology Guard)
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s), high speed (480 Mbit/s) to SuperSpeed (5 Gbit/s)
Current-carrying capacity Max. 1 A per connection
Ethernet
Quantity 2
Variant RJ45, shielded
Transfer rate 10/100/1000 Mbit/s
Max. baud rate 1 Gbit/s
SDL/DVI-D interface
Variant DVI-D
Type SDL/DVI
Slots
Interface option 3
Electrical properties
Nominal voltage 24 VDC ±25%, SELV
Nominal current Max. 5.5 A
Inrush current Max. 60 A for < 300 µs
Overvoltage category per EN 61131-2 II
Galvanic isolation Yes
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Degree of protection per EN 60529 IP20
Ambient conditions
Elevation
Operation Max. 3000 m (component-dependent)
Mechanical properties
Dimensions
Width 54 mm
Height 173.5 mm
Depth 248.3 mm
Weight 1380 g
Material number:
5APC3100.KBU0-000
Description:
APC3100 system unit - Intel Celeron 3965U 2.2 GHz - Dual core
Mandatory Accessories
CFast cards
5CFAST.8192-00 CFast 8 GB SLC
5CFAST.4096-00 CFast 4 GB SLC
5CFAST.256G-10 CFast 256 GB MLC
5CFAST.2048-00 CFast 2 GB SLC
5CFAST.128G-10 CFast 128 GB MLC
5CFAST.064G-10 CFast 64 GB MLC
5CFAST.032G-10 CFast 32 GB MLC
5CFAST.032G-00 CFast 32 GB SLC
5CFAST.016G-00 CFast 16 GB SLC
Optional Accessories
Graphics options
5ACCLI02.SDL0-000 Graphics option - 1x SDL/DVI transmitter - For APC3x00/PPC3x00 - For APC4100
5ACCLI02.SD40-000 Graphics option - 1x SDL4 transmitter (max. 1920 x 1080) - For APC3x00/PPC3x00
5ACCLI02.DPO0-000 Graphics option - 1x DisplayPort transmitter (version 1.2) - For APC3x00/PPC3x00 - For APC4100
Interface options
5ACCIF04.FPLK-000 Interface card - 1x POWERLINK interface - For APC3x00/PPC3x00 - For APC4100
5ACCIF02.ISS0-000 Interface card - 2x RS232/RS422/RS485 interface - For APC3x00/PPC3x00
5ACCIF02.FPSC-000 Interface card - 2 MB SRAM - 1x RS232 interface - 1x CAN interface - 1x POWERLINK interface - 1x X2X - For APC3x00/PPC3x00
5ACCIF02.FPLS-000 Interface card - 2 MB SRAM - 1x RS232 interface - 1x POWERLINK interface - For APC3x00/PPC3x00
5ACCIF02.FPLK-000 Interface card - 1x POWERLINK interface - 2 MB SRAM - Integrated 2-port hub - Ring redundancy - POWERLINK managing or controlled mode - PRC function - For APC3x00/PPC3x00
5ACCIF02.CANE-000 Interface card - 1x CAN interface (SJA1000) - 1x ETH 10/100/1000 - For APC3x00/PPC3x00
5AC901.ISRM-00 Interface card - 2 MB SRAM - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.ISIO-00 Interface card - System I/O - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.IRDY-00 Interface card - Ready relay - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.IPLK-00 Interface card - 1x POWERLINK interface - 2 MB SRAM - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.IHDA-00 Interface card - 1x audio interface (1x MIC / 1x Line In / 1x OUT) - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.IETH-00 Interface card - 1x ETH 10/100/1000 - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.ICAN-01 Interface card - 1x CAN interface (SJA1000) - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.ICAN-00 Interface card - 1x CAN interface - For APC910/PPC900/APC3100/PPC3100
5AC901.I485-00 Interface card - 1x RS232/RS422/RS485 interface - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.I232-00 Interface card - 1x RS232 interface - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
Main memory
5MMDDR.8192-04 SO-DIMM DDR4, 8192 MB
5MMDDR.4096-04 SO-DIMM DDR4, 4096 MB
5MMDDR.016G-04 SO-DIMM DDR4, 16384 MB
Mass storage options
5ACCMS01.MDT2-000 Adapter card for M.2 mass storage - For APC3x00/PPC3x00 - For APC4100
Uninterruptible power supplies
5AC901.IUPS-01 UPS - For 2.2 Ah battery
5AC901.IUPS-00 UPS - For 4.5 Ah battery
Automation Studio HW Upgrades Version (Date) Download
V4.3 HW Upgrade (5APC3100.KBU0-000) EXE / 928 KB
V6.0 HW Upgrade (5APC3100.KBU0-000) EXE / 647 KB
BIOS Version (Date) Download
BIOS Upgrade Kabylake-U (APC3100/PPC3100) ZIP / 5 MB
Certificates Version (Date) Download
ABS Certificate of Product Design Assessment - Automation PCs PDF / 678 KB
BV Type Approval Certificate - Automation PCs PDF / 588 KB
CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels PDF / 471 KB
DNV Type Approval Certificate - Automation PC 3100 PDF / 218 KB
DNV Type Approval Certificate - Automation PCs, Panel PCs and Panels PDF / 227 KB
Lloyds Register cLR22132129TA-1962056 PDF / 503 KB
Documentation Version (Date) Download
ADI driver User's Manual PDF / 424 KB
Automation PC 3100 Device number key PDF / 65 KB
Automation PC 3100 User's manual PDF / 20 MB
B&R Single-Touch Driver User's Manual PDF / 427 KB
HMI Service Center User's manual PDF / 605 KB
Industrial PCs Benchmark Automation Runtime User's manual PDF / 4 MB
Industrie PCs Benchmark user's manual (GPOS) PDF / 8 MB
Driver Version (Date) Download
ADI driver universal ZIP / 93 MB
B&R Single-Touch Driver (Win10, Win11) ZIP / 5 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB
Firmware Upgrades Version (Date) Download
Automation Panel FW Upgrade (Autom. Panel, SDL3 and SDL4 converter) ZIP / 3 MB
xPC3100 Firmware Upgrade (MTCX, SDLT, SDL4T) ZIP / 6 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 5APC3100.KBUx-000 ZIP / 2 MB
Tools / Utilities / Examples Version (Date) Download
ADI .NET SDK ZIP / 38 MB
ADI Development Kit ZIP / 39 MB
HMI Service Center Maintenance ZIP / 354 KB
HMI Service Center Update Paket ZIP / 507 MB

Please choose country and language

B&R Logo