General information
Support
| Operating systems | |
| Windows 10 IoT Enterprise LTSB 64-bit | Yes |
| Windows Embedded 8.1 Industry Pro 32-bit | Yes |
| Windows Embedded 8.1 Industry Pro 64-bit | Yes |
| Windows 7 32-bit | Yes |
| Windows 7 64-bit | Yes |
| Windows Embedded Standard 7 32-bit | Yes |
| Windows Embedded Standard 7 64-bit | Yes |
| Windows XP Professional | Yes |
| Windows Embedded Standard 2009 | Yes |
| Linux for B&R 10 | Yes |
| Linux for B&R 9 | Yes |
| Linux for B&R 8 | Yes |
| Software | |
| PVI Transfer | ≥V4.0.20 or V4.1.5 |
| B&R Embedded OS Installer | ≥V3.21 |
| Hardware | APC3100, APC910, PPC3100, PPC1200, PPC900, xPC2x00 |
Electrical properties
| Power consumption | Max. 1.07 W |
Ambient conditions
| Temperature | |
| Operation | -40 to 85°C |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | Max. 85% at 85°C, non-condensing |
| Storage | Max. 85% at 85°C, non-condensing |
| Transport | Max. 85% at 85°C, non-condensing |
| Vibration | |
| Operation | 80 to 2000 Hz: 20 g peak |
| Storage | 80 to 2000 Hz: 20 g peak |
| Transport | 80 to 2000 Hz: 20 g peak |
| Shock | |
| Operation | 500 g peak, 1 ms |
| Storage | 500 g peak, 1 ms |
| Transport | 500 g peak, 1 ms |
Mechanical properties
| Dimensions | |
| Width | 42.8 ±0.10 mm |
| Length | 36.4 ±0.10 mm |
| Depth | 3.6 ±0.10 mm |
| Weight | 10 g |
Material number:
5CFAST.032G-10Description:
CFast 32 GB MLC
| Certificates | Version (Date) | Download |
|---|---|---|
| CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels | PDF / 471 KB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| APC EPLAN P8 from V2.4 | EXE / 99 MB |