xPC3100 Firmware Upgrade (MTCX, SDLT, SDL4T)

DWL@DWL10000549324

Version Language
Operating System
Date
Size
Type Download
1.16 * 09/02/2026 6 MB ZIP UPG_xPC3100_MTCX_V0116_EFI.zip
Description xPC3100 Firmware Upgrade (MTCX, SDLT, SDL4T)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

3. A Extended upgrade for the SDL4T Firmware is only necessary if
an SDL4T firmware less than V01.00 is installed.

4. Starting with SDL4T Firmware V01.00, a downgrade to a version
smaller then V01.00 is not possible.

5. Starting with SDL4T Firmware V01.00, a Automation Panel
Firmware update for the SDL4R Firmware at least from V06.14
and HDBT Firmware at least from V01.00 is necessary.

----------------------------------------------------------------
Version 01.16 / 05/11/2026 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.16 NEW
README.txt 01.16 NEW
STARTUP.nsh 01.12
MTCXxPC3100.nsh 01.00
SDLTxPC3100.nsh 01.09
MTCXSVC.efi 22.21 NEW
BRFSETUPD.efi 19.50
61320_0.fw 04.28
61321_0.fw 04.28
61322_0.fw 04.28
61333_0.fw 04.28
61334_0.fw 04.28
61335_0.fw 04.28
61336_0.fw 04.28
61337_0.fw 04.28
61159_0.fp (SDLT) 00.04
60620_0.fp (SDL4T) 01.05 NEW
60620i0.fp (SDL4TExt.) 01.05 NEW

Change(s)

60620_0.fp (FPGA FW f. 5ACCLI02.SD40-000):
- Updated HDBASET2 FW: Sporadically, when connecting a USB hard drive
to the USB ports of the SDL4 receiver, a situation occurred where
all USB ports stopped working. This behavior only occurs when an
SDL4 converter box is also used without a USB cable.
Workaround: Use the SDL4 converter box with a USB cable.
Bug fix: Update all SDL4 components to the latest version.

60620i0.fp (Extended FPGA FW f. 5ACCLI02.SD40-000):
- Updated HDBASET2 FW: Identical change (see above).
INFORMATION:
This upgrade is only necessary if an SDL4T firmware less than
V01.00 is installed.
ATTENTION:
Do not reset or switch off the device during the upgrade
process!

MTCXSVC:
- Support for newer product family.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.15 * 07/11/2025 6 MB ZIP UPG_xPC3100_MTCX_V0115_EFI.zip
Description xPC3100 Firmware Upgrade (MTCX, SDLT, SDL4T)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

3. A Extended upgrade for the SDL4T Firmware is only necessary if
an SDL4T firmware less than V01.00 is installed.

4. Starting with SDL4T Firmware V01.00, a downgrade to a version
smaller then V01.00 is not possible.

5. Starting with SDL4T Firmware V01.00, a Automation Panel
Firmware update for the SDL4R Firmware at least from V06.14
and HDBT Firmware at least from V01.00 is necessary.

----------------------------------------------------------------
Version 01.15 / 05/27/2025 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.15 NEW
README.txt 01.15 NEW
STARTUP.nsh 01.12
MTCXxPC3100.nsh 01.00
SDLTxPC3100.nsh 01.09
MTCXSVC.efi 22.02 NEW
BRFSETUPD.efi 19.50
61320_0.fw 04.28 NEW
61321_0.fw 04.28 NEW
61322_0.fw 04.28 NEW
61333_0.fw 04.28 NEW
61334_0.fw 04.28 NEW
61335_0.fw 04.28 NEW
61336_0.fw 04.28 NEW
61337_0.fw 04.28 NEW
61159_0.fp (SDLT) 00.04
60620_0.fp (SDL4T) 01.04
60620i0.fp (SDL4TExt.) 01.04

Change(s)

61320_0.fw, 61321_0.fw, 61322_0.fw, 61333_0.fw, 61334_0.fw,
61335_0.fw, 61336_0.fw, 61337_0.fw (MTCX Firmware):
- Bugfix: when using PLK IF cards in the SL2 and CAN IF cards in
the SL1, the PLK did not work.
- Bugfix: Slight image distortions occurred sporadically and in
very rare cases on the PPC3100 when used with SXGA displays.
The default "PLLRange" value of the DPtoLVDS bridge has been
adjusted, and this can also be adjusted starting with BIOS V1.46.
- Bugfix: When using four SDL4 panels (with SDL4 Converter Box)
and a special customer-specific panel variant, problems occurred on the last panel of the SDL4 converter (e.g., the backlight of this panel could not be adjusted).

MTCXSVC:
- Support for xPC3200 family.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.14 * 04/22/2024 6 MB ZIP UPG_xPC3100_MTCX_V0114_EFI.zip
Description xPC3100 Firmware Upgrade (MTCX, SDLT, SDL4T)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

3. A Extended upgrade for the SDL4T Firmware is only necessary if
an SDL4T firmware less than V01.00 is installed.

4. Starting with SDL4T Firmware V01.00, a downgrade to a version
smaller then V01.00 is not possible.

5. Starting with SDL4T Firmware V01.00, a Automation Panel
Firmware update for the SDL4R Firmware at least from V06.14
and HDBT Firmware at least from V01.00 is necessary.

----------------------------------------------------------------
Version 01.14 / 03/26/2024 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.14 NEW
README.txt 01.14 NEW
STARTUP.nsh 01.12
MTCXxPC3100.nsh 01.00
SDLTxPC3100.nsh 01.09
MTCXSVC.efi 21.30 NEW
BRFSETUPD.efi 19.50
61320_0.fw 04.27 NEW
61321_0.fw 04.27 NEW
61322_0.fw 04.27 NEW
61333_0.fw 04.27 NEW
61334_0.fw 04.27 NEW
61335_0.fw 04.27 NEW
61336_0.fw 04.27 NEW
61337_0.fw 04.27 NEW
61159_0.fp (SDLT) 00.04
60620_0.fp (SDL4T) 01.04
60620i0.fp (SDL4TExt.) 01.04

Change(s)

61320_0.fw, 61321_0.fw, 61322_0.fw, 61333_0.fw, 61334_0.fw,
61335_0.fw, 61336_0.fw, 61337_0.fw (MTCX Firmware):
- Bugfix: if a SDL3 Converter Box is installed on the onboard
SDL interface, sporadic problems (slow response rate) of the
ADI Control Center could occur.
This behavior could only be observed with MTCX V4.26.
- Bugfix: Display timings on PPC3100. Some display combinations
could lead to image disturbances when changing the graphics
modes or when activating/deactivating the screen saver.
This behavior became more common observed with a 12.1in XGA
display. The Power off/on and backlight off/on timings have
been optimized.

MTCXSVC:
- Support for APC4100 family.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.13 * 09/11/2023 6 MB ZIP UPG_xPC3100_MTCX_V0113_EFI.zip
Description xPC3100 Firmware Upgrade (MTCX, SDLT, SDL4T)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

3. A Extended upgrade for the SDL4T Firmware is only necessary if
an SDL4T firmware less than V01.00 is installed.

4. Starting with SDL4T Firmware V01.00, a downgrade to a version
smaller then V01.00 is not possible.

5. Starting with SDL4T Firmware V01.00, a Automation Panel
Firmware update for the SDL4R Firmware at least from V06.14
and HDBT Firmware at least from V01.00 is necessary.

----------------------------------------------------------------
Version 01.13 / 02/13/2023 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.13 NEW
README.txt 01.13 NEW
STARTUP.nsh 01.12
MTCXxPC3100.nsh 01.00
SDLTxPC3100.nsh 01.09
MTCXSVC.efi 19.52
BRFSETUPD.efi 19.50
61320_0.fw 04.26 NEW
61321_0.fw 04.26 NEW
61322_0.fw 04.26 NEW
61333_0.fw 04.26 NEW
61334_0.fw 04.26 NEW
61335_0.fw 04.26 NEW
61336_0.fw 04.26 NEW
61337_0.fw 04.26 NEW
61159_0.fp (SDLT) 00.04
60620_0.fp (SDL4T) 01.04
60620i0.fp (SDL4TExt.) 01.04

Change(s)

61320_0.fw, 61321_0.fw, 61322_0.fw, 61333_0.fw, 61334_0.fw,
61335_0.fw, 61336_0.fw, 61337_0.fw (MTCX Firmware):
- Optimized internal power supply.
- Optimized SDL link timing.
- Optimized PowerOff/On/Standby handling for Hypervisor systems.
- Support of alternative/new temperature sensors.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.12 * 12/15/2022 6 MB ZIP UPG_xPC3100_MTCX_V0112_EFI.zip
Description xPC3100 Firmware Upgrade (MTCX, SDLT, SDL4T)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

3. A Extended upgrade for the SDL4T Firmware is only necessary if
an SDL4T firmware less than V01.00 is installed.

4. Starting with SDL4T Firmware V01.00, a downgrade to a version
smaller then V01.00 is not possible.

5. Starting with SDL4T Firmware V01.00, a Automation Panel
Firmware update for the SDL4R Firmware at least from V06.14
and HDBT Firmware at least from V01.00 is necessary.

----------------------------------------------------------------
Version 01.12 / 11/07/2022 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.12 NEW
README.txt 01.12 NEW
STARTUP.nsh 01.12 NEW
MTCXxPC3100.nsh 01.00
SDLTxPC3100.nsh 01.09
MTCXSVC.efi 19.52
BRFSETUPD.efi 19.50
61320_0.fw 04.25
61321_0.fw 04.25
61322_0.fw 04.25
61333_0.fw 04.25
61334_0.fw 04.25
61335_0.fw 04.25
61336_0.fw 04.25
61337_0.fw 04.25
61159_0.fp (SDLT) 00.04
60620_0.fp (SDL4T) 01.04 NEW
60620i0.fp (SDL4TExt.) 01.04 NEW

Change(s)

60620_0.fp (FPGA FW f. 5ACCLI02.SD40-000):
- Updated HDBASET2 FW: A RFID reader was not recognized
sporadically during a PowerOn using ARemb. After a warm
start this behaviour could not be observed in ARemb.
Also under GPOS operating systems, such as Windows 10
this behaviour could not be observed.

60620i0.fp (Extended FPGA FW f. 5ACCLI02.SD40-000):
- Updated HDBASET2 FW: A RFID reader was not recognized
sporadically during a PowerOn using ARemb. After a warm
start this behaviour could not be observed in ARemb.
Also under GPOS operating systems, such as Windows 10
this behaviour could not be observed.
INFORMATION:
This upgrade is only necessary if an SDL4T firmware less than
V01.00 is installed.
ATTENTION:
Do not reset or switch off the device during the upgrade
process!

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.11 * 09/15/2022 6 MB ZIP UPG_xPC3100_MTCX_V0111_EFI.zip
Description xPC3100 Firmware Upgrade (MTCX, SDLT, SDL4T)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

3. A Extended upgrade for the SDL4T Firmware is only necessary if
an SDL4T firmware less than V01.00 is installed.

4. Starting with SDL4T Firmware V01.00, a downgrade to a version
smaller then V01.00 is not possible.

5. Starting with SDL4T Firmware V01.00, a Automation Panel
Firmware update for the SDL4R Firmware at least from V06.14
and HDBT Firmware at least from V01.00 is necessary.

----------------------------------------------------------------
Version 01.11 / 08/18/2022 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.11 NEW
README.txt 01.11 NEW
STARTUP.nsh 01.11 NEW
MTCXxPC3100.nsh 01.00
SDLTxPC3100.nsh 01.09
MTCXSVC.efi 19.52 NEW
BRFSETUPD.efi 19.50 NEW
61320_0.fw 04.25 NEW
61321_0.fw 04.25 NEW
61322_0.fw 04.25 NEW
61333_0.fw 04.25 NEW
61334_0.fw 04.25 NEW
61335_0.fw 04.25 NEW
61336_0.fw 04.25 NEW
61337_0.fw 04.25 NEW
61159_0.fp (SDLT) 00.04
60620_0.fp (SDL4T) 01.02
60620i0.fp (SDL4TExt.) 01.02

Change(s)

61320_0.fw, 61321_0.fw, 61322_0.fw, 61333_0.fw, 61334_0.fw,
61335_0.fw, 61336_0.fw, 61337_0.fw (MTCX Firmware):
- Optimized internal power supply.

MTCXSVC:
- Minor optimizations and bug fixes.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.10 * 05/17/2021 6 MB ZIP UPG_xPC3100_MTCX_V0110_EFI.zip
Description xPC3100 Firmware Upgrade (MTCX, SDLT, SDL4T)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

3. A Extended upgrade for the SDL4T Firmware is only necessary if
an SDL4T firmware less than V01.00 is installed.

4. Starting with SDL4T Firmware V01.00, a downgrade to a version
smaller then V01.00 is not possible.

5. Starting with SDL4T Firmware V01.00, a Automation Panel
Firmware update for the SDL4R Firmware at least from V06.14
and HDBT Firmware at least from V01.00 is necessary.

----------------------------------------------------------------
Version 01.10 / 02/08/2021 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.10 NEW
README.txt 01.10 NEW
STARTUP.nsh 01.00
MTCXxPC3100.nsh 01.00
SDLTxPC3100.nsh 01.09
MTCXSVC.efi 19.40
61320_0.fw 04.24
61321_0.fw 04.24
61322_0.fw 04.24
61333_0.fw 04.24
61334_0.fw 04.24
61335_0.fw 04.24
61336_0.fw 04.24
61337_0.fw 04.24
61159_0.fp (SDLT) 00.04
60620_0.fp (SDL4T) 01.02 NEW
60620i0.fp (SDL4TExt.) 01.02 NEW

Change(s)

60620_0.fp (FPGA FW f. 5ACCLI02.SD40-000):
- Updated HDBASET2 FW: USB communication in combination with
USB 3.0 devices optimized.

60620i0.fp (Extended FPGA FW f. 5ACCLI02.SD40-000):
- Updated HDBASET2 FW: USB communication in combination with
USB 3.0 devices optimized.
INFORMATION:
This upgrade is only necessary if an SDL4T firmware less than
V01.00 is installed.
ATTENTION:
Do not reset or switch off the device during the upgrade
process!

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.09 * 09/17/2020 6 MB ZIP UPG_xPC3100_MTCX_V0109_EFI.zip
Description xPC3100 Firmware Upgrade (MTCX, SDLT, SDL4T)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

3. Starting with SDL4T Firmware V01.00, a Automation Panel
Firmware update for the SDL4R Firmware at least from V06.14
and HDBT Firmware at least from V01.00 is necessary.

----------------------------------------------------------------
Version 01.09 / 07/16/2020 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.09 NEW
README.txt 01.09 NEW
STARTUP.nsh 01.00
MTCXxPC3100.nsh 01.00
SDLTxPC3100.nsh 01.09 NEW
MTCXSVC.efi 19.40 NEW
61320_0.fw 04.24
61321_0.fw 04.24
61322_0.fw 04.24
61333_0.fw 04.24
61334_0.fw 04.24
61335_0.fw 04.24
61336_0.fw 04.24
61337_0.fw 04.24
61159_0.fp (SDLT) 00.04
60620_0.fp (SDL4T) 01.00 NEW
60620i0.fp (SDL4TExt.) 01.00 NEW

Change(s)

60620_0.fp (FPGA FW f. 5ACCLI02.SD40-000):
- Updated HDBASET2 FW: Necessary for the extensions of the
B&R Hypervisor (USB on the Automation Panel) from AR A4.81.

60620i0.fp (Extended FPGA FW f. 5ACCLI02.SD40-000):
- Updated HDBASET2 FW: Necessary for the extensions of the
B&R Hypervisor (USB on the Automation Panel) from AR A4.81.
INFORMATION:
This upgrade is only necessary if an SDL4T firmware less than
V01.00 is installed.
ATTENTION:
Do not reset or switch off the device during the upgrade
process!

MTCXSVC:
- Support for SDL4T extended update (LINKIFILE).
- Support for MPC3100 family.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.08 * 08/03/2020 4 MB ZIP UPG_xPC3100_MTCX_V0108_EFI.zip
Description xPC3100 Firmware Upgrade (MTCX, SDLT, SDL4T)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

----------------------------------------------------------------
Version 01.08 / 06/04/2020 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.08 NEW
README.txt 01.08 NEW
STARTUP.nsh 01.00
MTCXxPC3100.nsh 01.00
SDLTxPC3100.nsh 01.00
MTCXSVC.efi 17.90
61320_0.fw 04.24 NEW
61321_0.fw 04.24 NEW
61322_0.fw 04.24 NEW
61333_0.fw 04.24 NEW
61334_0.fw 04.24 NEW
61335_0.fw 04.24 NEW
61336_0.fw 04.24 NEW
61337_0.fw 04.24 NEW
61159_0.fp (SDLT) 00.04 NEW
60620_0.fp (SDL4T) 00.06

Change(s)

61320_0.fw, 61321_0.fw, 61322_0.fw, 61333_0.fw, 61334_0.fw,
61335_0.fw, 61336_0.fw, 61337_0.fw (MTCX Firmware):
- Bugfix: in very rare cases, short sporadic display flickering
can occur. Until now this effect is only seen on PPC3100.
APC3100 system is not affected.
- Optimization of the SDL interface in combination with DVI
panels.

61159_0.fp (FPGA FW f. 5ACCLI02.SDL0-000):
- Optimization of the SDL interface in combination with DVI
panels.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.07 * 04/20/2020 4 MB ZIP UPG_xPC3100_MTCX_V0107_EFI.zip
Description xPC3100 Firmware Upgrade (MTCX, SDLT, SDL4T)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

----------------------------------------------------------------
Version 01.07 / 01/27/2020 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.07 NEW
README.txt 01.07 NEW
STARTUP.nsh 01.00
MTCXxPC3100.nsh 01.00
SDLTxPC3100.nsh 01.00
MTCXSVC.efi 17.90 NEW
61320_0.fw 04.22 NEW
61321_0.fw 04.22 NEW
61322_0.fw 04.22 NEW
61333_0.fw 04.22 NEW
61334_0.fw 04.22 NEW
61335_0.fw 04.22 NEW
61336_0.fw 04.22 NEW
61337_0.fw 04.22 NEW
61159_0.fp (SDLT) 00.02
60620_0.fp (SDL4T) 00.06

Change(s)

61320_0.fw, 61321_0.fw, 61322_0.fw, 61333_0.fw, 61334_0.fw,
61335_0.fw, 61336_0.fw, 61337_0.fw (MTCX Firmware):
- Bugfix: Sporadically the CPU temperature showed invalid values.
- Support for IF option 5ACCIF04.FPLK-000 implemented.

MTCXSVC:
- Support for MPC3100 family.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.06 * 04/26/2019 4 MB ZIP UPG_xPC3100_MTCX_V0106_EFI.zip
Description xPC3100 Firmware Upgrade (MTCX, SDLT, SDL4T)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

----------------------------------------------------------------
Version 01.06 / 03/14/2019 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.06 NEW
README.txt 01.06 NEW
STARTUP.nsh 01.00
MTCXxPC3100.nsh 01.00
SDLTxPC3100.nsh 01.00
MTCXSVC.efi 17.43
61320_0.fw 04.21 NEW
61321_0.fw 04.21 NEW
61322_0.fw 04.21 NEW
61333_0.fw 04.21 NEW
61334_0.fw 04.21 NEW
61335_0.fw 04.21 NEW
61336_0.fw 04.21 NEW
61337_0.fw 04.21 NEW
61159_0.fp (SDLT) 00.02
60620_0.fp (SDL4T) 00.06

Change(s)

61320_0.fw, 61321_0.fw, 61322_0.fw, 61333_0.fw, 61334_0.fw,
61335_0.fw, 61336_0.fw, 61337_0.fw (MTCX Firmware):
- Optimized internal keyboard syncronization.
- Optimized internal power supply syncronization.
- Optimized MTCX IRQ support.
- Optimized NMI syncronization.
- Support for IF option 5ACCIF02.ISS0-000 implemented.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.05 * 11/20/2018 4 MB ZIP UPG_xPC3100_MTCX_V0105_EFI.zip
Description xPC3100 Firmware Upgrade (MTCX, SDLT, SDL4T)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

----------------------------------------------------------------
Version 01.05 / 10/05/2018 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.05 NEW
README.txt 01.05 NEW
STARTUP.nsh 01.00
MTCXxPC3100.nsh 01.00
SDLTxPC3100.nsh 01.00
MTCXSVC.efi 17.43
61320_0.fw 04.20 NEW
61321_0.fw 04.20 NEW
61322_0.fw 04.20 NEW
61333_0.fw 04.20 NEW
61334_0.fw 04.20 NEW
61335_0.fw 04.20 NEW
61336_0.fw 04.20 NEW
61337_0.fw 04.20 NEW
61159_0.fp (SDLT) 00.02
60620_0.fp (SDL4T) 00.06

Change(s)

61320_0.fw, 61321_0.fw, 61322_0.fw, 61333_0.fw, 61334_0.fw,
61335_0.fw, 61336_0.fw, 61337_0.fw (MTCX Firmware):
- Bugfix: serial COMPort (FIFO).

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.04 * 10/31/2018 4 MB ZIP UPG_xPC3100_MTCX_V0104_EFI.zip
Description xPC3100 Firmware Upgrade (MTCX, SDLT, SDL4T)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

----------------------------------------------------------------
Version 01.04 / 07/12/2018 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.04 NEW
README.txt 01.04 NEW
STARTUP.nsh 01.00
MTCXxPC3100.nsh 01.00
SDLTxPC3100.nsh 01.00
MTCXSVC.efi 17.43 NEW
61320_0.fw 04.19 NEW
61321_0.fw 04.19 NEW
61322_0.fw 04.19 NEW
61333_0.fw 04.19 NEW
61334_0.fw 04.19 NEW
61335_0.fw 04.19 NEW
61336_0.fw 04.19 NEW
61337_0.fw 04.19 NEW
61159_0.fp (SDLT) 00.02
60620_0.fp (SDL4T) 00.06

Change(s)

61320_0.fw, 61321_0.fw, 61322_0.fw, 61333_0.fw, 61334_0.fw,
61335_0.fw, 61336_0.fw, 61337_0.fw (MTCX Firmware):
- Support for IF option 5AC901.I232-00 implemented.
- Support for USB standby PowerOn switch implemented.
- MTCX communication interface IRQ support implemented.

MTCXSVC:
- Bugfix: HV option in BIOSSET mode.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.03 * 06/29/2018 4 MB ZIP UPG_xPC3100_MTCX_V0103_EFI.zip
Description xPC3100 Firmware Upgrade (MTCX, SDLT, SDL4T)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

----------------------------------------------------------------
Version 01.03 / 05/16/2018 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.03 NEW
README.txt 01.03 NEW
STARTUP.nsh 01.00
MTCXxPC3100.nsh 01.00
SDLTxPC3100.nsh 01.00
MTCXSVC.efi 17.42 NEW
61320_0.fw 04.18 NEW
61321_0.fw 04.18 NEW
61322_0.fw 04.18 NEW
61333_0.fw 04.18 NEW
61334_0.fw 04.18 NEW
61335_0.fw 04.18 NEW
61336_0.fw 04.18 NEW
61337_0.fw 04.18 NEW
61159_0.fp (SDLT) 00.02
60620_0.fp (SDL4T) 00.06 NEW

Change(s)

61320_0.fw, 61321_0.fw, 61322_0.fw, 61333_0.fw, 61334_0.fw,
61335_0.fw, 61336_0.fw, 61337_0.fw (MTCX Firmware):
- Enhancements for B&R Hypervisor.
- Bugfix - Customer Panel Interface A.
Inaccurate and jumping touch service.
Problem only occurs in combination with a PPC3100 and a
resistive single touch panel and MTCX V04.16.

60620_0.fp (FPGA FW f. 5ACCLI02.SD40-000):
- Updated HDBASET2 FW.

MTCXSVC:
- Support for xPC2200 family.
- Support for SDL4 converter.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Loading
Back to list

Please choose country and language

B&R Logo