General information
Capacity 2 GB
Data retention 10 years
Data reliability <1 unrecoverable error in 1014 bit read accesses
Lifetime monitoring Yes
MTBF >2,500,000 hours (at 25°C)
Servicing None
Supported operating modes SATA 2.6, max. PIO Mode 4, Multiword DMA Mode 2, Ultra DMA Mode 6
Continuous reading
Typical
With 128 kB block size 94 MB/s
With 4 kB block size 42 MB/s
Maximum
With 128 kB block size 100 MB/s
With 4 kB block size 42 MB/s
Continuous writing
Typical
With 128 kB block size 57 MB/s
With 4 kB block size 36 MB/s
Maximum
With 128 kB block size 65 MB/s
With 4 kB block size 40 MB/s
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
LR ENV3
KR Yes
ABS Yes
BV EC31B
Temperature: 5 - 55°C
Vibration: 0.7 g
EMC: Bridge and open deck
EAC Product family certification
Endurance
SLC flash memory Yes
Guaranteed data volume
Guaranteed 185 TBW
Erase/Write cycles
Guaranteed 100,000
Wear leveling Static
S.M.A.R.T. support Yes
Support
Hardware APC3100, APC2100, APC910, PPC3100, PPC2100, PPC900
Operating systems
Windows 10 IoT Enterprise LTSB 64-bit No
Windows Embedded 8.1 Industry Pro 32-bit No
Windows Embedded 8.1 Industry Pro 64-bit No
Windows 7 32-bit No
Windows 7 64-bit No
Windows Embedded Standard 7 32-bit No
Windows Embedded Standard 7 64-bit No
Windows XP Professional No
Windows Embedded Standard 2009 Yes
Linux for B&R 9 No
Linux for B&R 8 No
Software
PVI Transfer ≥V4.0.0.8 (part of PVI Development Setup ≥V3.0.2.3014)
B&R Embedded OS Installer ≥V3.10
Ambient conditions
Temperature
Operation -40 to 85°C
Storage -50 to 100°C
Transport -50 to 100°C
Relative humidity
Operation Max. 85% at 85°C, non-condensing
Storage Max. 85% at 85°C, non-condensing
Transport Max. 85% at 85°C, non-condensing
Vibration
Operation 10 to 2000 Hz: 20 g peak
Storage 10 to 2000 Hz: 20 g peak
Transport 10 to 2000 Hz: 20 g peak
Shock
Operation 1500 g peak, 0.5 ms
Storage 1500 g peak, 0.5 ms
Transport 1500 g peak, 0.5 ms
Mechanical properties
Dimensions
Width 42.8 ±0.10 mm
Length 36.4 ±0.10 mm
Depth 3.6 ±0.10 mm
Weight 10 g
Material number:
5CFAST.2048-00
Description:
  • 2 GB CFast card
  • SLC flash
  • SATA 2.6 compatible
  • Static wear leveling
CFast card, 2 GB SLC
Documentation Version (Date) Download
Aggregate data sheet CFast cards PDF / 966 KB
Automation PC 2200 User's manual PDF / 13 MB
Automation PC 910 User's Manual PDF / 101 MB
Panel PC 2100 Built-in devices User's manual PDF / 40 MB
Panel PC 2200 (AP5000) swing arm devices user's manual PDF / 29 MB
Panel PC 2200 Panel mount devices User's manual PDF / 20 MB

Please choose country and language

B&R Logo