
Compact Intel Atom technology
The control cabinet variant of the Automation PC 2200 combines a fully-fledged PC system and minimum size with the performance of the latest Intel Atom E3900 processors.
This innovative PC design is based on Intel Apollo Lake architecture, whose dual- and quad-core processor technology represents a milestone for embedded systems – all while offering an optimal price/performance ratio.
System units
Monitor/Panel options
Interface options
CFast cards
Accessories
Operating systems
Documentation
All important interfaces are integrated in the Automation PC 2200. This includes 2x Gigabit Ethernet and 2x USB 3.0. In addition, interface modules can be added for fieldbuses such as POWERLINK and CAN. Compact CFast cards are used as data storage media.
The graphics engine used by Intel Atom processors is derived from Core i technology and provides powerful processing. This is also the first time that support for DirectX 12 is provided in this segment, opening up even more possibilities for enhanced graphic capabilities in SCADA and other HMI systems. All resolutions and diagonals up to 24.0" Full HD are supported.
Highlights
- Intel Atom E3900 processors
- Up to quad-core CPU performance
- Extremely powerful graphics
- Compact dimensions
- 2x Gigabit Ethernet
- SDL/DVI/SDL4
- Smart Display Link 4
- Fanless
Operating systems
- Windows 10 2016 IoT Enterprise 64-bit
- B&R Linux 9
- Automation Runtime Embedded
- Hypervisor
The real-time operating system Automation Runtime turns an industrial PC into full-fledged high-performance industrial controller. The hypervisor combines Automation Runtime and Windows and unites the open PC world with applications that require hard real time. Based on multi-core processor architecture, the real-time operating system runs on one reserved core while the other cores are reserved for Windows.
