General information
| Diagnostics | |
| Data transfer | Yes, using LED "Status/Error" |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
| B&R ID code | 0xF2E2 |
Controller
| SRAM | |
| Size | 2 MB |
| Battery-backed | Yes (backup battery of the system unit) |
| Remanent variables in power failure mode | 256 kB (for e.g. Automation Runtime, see Automation Help) |
Interfaces
Electrical properties
| Power consumption | 1.75 W |
Operating conditions
| Pollution degree per EN 61131-2 | Pollution degree 2 |
Ambient conditions
Mechanical properties
| Weight | Approx. 55 g |
Material number:
5ACCIF02.FPLS-000Description:
Interface card - 2 MB SRAM - 1x RS232 interface - 1x POWERLINK interface - For APC3x00/PPC3x00
Optional Accessories
Terminal blocks
| 0TB1210.3100 | Interface card - 2 MB SRAM - 1x RS232 interface - 1x POWERLINK interface - For APC3x00/PPC3x00 |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.3 HW Upgrade (5ACCIF02.FPLS-000) | EXE / 912 KB | |
| V6.0 HW Upgrade (5ACCIF02.FPLS-000) | EXE / 928 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation PC 3100 User's manual | PDF / 20 MB | |
| Automation PC 3200 User's Manual | PDF / 11 MB | |
| Panel PC 3100 Built-in devices user's manual | PDF / 32 MB | |
| Panel PC 3200 User's Manual | PDF / 18 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 5ACCIF02.FPLS-000 | ZIP / 524 KB |