General information
B&R ID code 0xF171
Diagnostics
Data transfer Yes, using LED status indicator
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
EAC Product family certification
Interfaces
Ethernet
Quantity 1
Controller Intel I210
Variant RJ45, shielded
Transfer rate 10/100/1000 Mbit/s
Line length Max. 100 m between two stations (segment length)
CAN
Quantity 1
Controller SJA1000
Variant DSUB, 9-pin, male, galvanically isolated
Transfer rate Max. 1 Mbit/s
Terminating resistor
Type Can be switched on and off with slide switch
Default setting Off
Electrical properties
Power consumption 1.5 W
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation 0 to 55°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Weight Approx. 100 g
Material number:
5ACCIF02.CANE-000
Description:
Interface card - 1x CAN interface (SJA1000) - 1x ETH 10/100/1000 - For APC3100/PPC3100
Documentation Version (Date) Download
Automation PC 3100 User's manual PDF / 20 MB
Panel PC 3100 Built-in devices user's manual PDF / 32 MB
Driver Version (Date) Download
CAN Driver (Win10 64-bit) ZIP / 934 KB
CAN driver SJA1000 (Win7 32/64-Bit, Win8.1 32/64-Bit, Win10 64-Bit) ZIP / 6 MB
Ethernet Treiber i210/i350 (Win7 32-Bit) EXE / 25 MB
Ethernet driver i210/i350 (Win7 64-bit, Win10 64-bit) EXE / 56 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 5ACCIF02.CANE-000 ZIP / 190 KB
DXF file 5ACCIF02.CANE-000 PDF / 78 KB
Tools / Utilities / Examples Version (Date) Download
CAN Development Kit ZIP / 6 KB

Please choose country and language

B&R Logo