|
8BVI0014HCD0.000-1
|
ACOPOSmulti inverter module, 1.9 A, AS, cold plate or pass-through mounting, 2 axes
|
|
|
8BVI0014HCD0.000-3
|
ACOPOSmulti3 inverter module, 1.9 A, AS, cold plate or pass-through mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
|
|
|
8BVI0028HCD0.000-1
|
ACOPOSmulti inverter module, 3.8 A, AS, cold plate or pass-through mounting, 2 axes
|
|
|
8BVI0028HCD0.000-3
|
ACOPOSmulti3 inverter module, 3.8 A, AS, cold plate or pass-through mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
|
|
|
8BVI0055HCD0.000-1
|
ACOPOSmulti inverter module, 7.6 A, AS, cold plate or pass-through mounting, 2 axes
|
|
|
8BVI0055HCD0.000-3
|
ACOPOSmulti3 inverter module, 7.6 A, AS, cold plate or pass-through mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
|
|
|
8BVI0110HCD0.000-1
|
ACOPOSmulti inverter module, 15.1 A, AS, cold plate or pass-through mounting, 2 axes
|
|
|
8BVI0110HCD0.000-3
|
ACOPOSmulti3 inverter module, 15.1 A, AS, cold plate or pass-through mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
|
|
|
8BVI0110HCS0.000-3
|
ACOPOSmulti3 inverter module, 15.1 A, AS, cold plate or pass-through mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
|
|
|
8BVI0220HCD0.000-1
|
ACOPOSmulti inverter module, 22 A, AS, cold plate or pass-through mounting, 2 axes
|
|
|
8BVI0220HCD0.000-3
|
ACOPOSmulti3 inverter module, 22 A, AS, cold plate or pass-through mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
|
|