General information
Cable cross section | 1x 4x 0.14 mm² + 4x 0.34 mm² |
Durability | Oil resistance per VDE 0472 Part 803 test type B |
Certification | UL AWM Style 20963, 80°C, 30 V, E63216 |
Certifications | |
CE | Yes |
UKCA | Yes |
Cable construction
Supply lines | |
Quantity | 4 |
Wire insulation | Special thermoplastic material |
Wire colors | White/Green, brown/green, blue, white |
Variant | Tinned copper stranded wire |
Cross section | 0.34 mm² |
Shield | No |
Stranding | No |
Signal line | |
Quantity | 4 |
Wire insulation | Special thermoplastic material |
Wire colors | Yellow, gray, pink, violet |
Variant | Tinned copper stranded wire |
Cross section | 0.14 mm² |
Shield | No |
Stranding | All 4 wires together |
Cable stranding | With terminating foil shield |
Cable shield | Copper/Tin braiding |
Outer jacket | |
Material | PUR |
Color | Black |
Labeling | Heidenhain UR AWM style 20963 80°C 30 V E63216 |
Connector
Type | 12-pin female series 615 signal connector |
Mating cycles | >50 |
Contacts | 12 |
Additional connectors |
9-pin male DSUB servo connector Mating cycles: >50 Contacts: 9 Degree of protection per EN 60529: IP20 when connected |
Degree of protection per EN 60529 | IP67 when connected |
Electrical properties
Test voltage | |
Wire - Wire | 0.5 kV |
Wire - Shield | 0.5 kV |
Conductor resistance | |
Supply lines | ≤0.06 Ω |
Signal line | ≤0.13 Ω |
Insulation resistance | >200 GΩ |
Ambient conditions
Temperature | |
Moving | -10 to 80°C |
Static | -40 to 80°C |
Mechanical properties
Dimensions | |
Length | 60 m |
Diameter | 6 mm ±0.25 mm |
Bend radius | |
Single bend | ≥20 mm |
Moving | ≥75 mm |
Drag chain data | |
Acceleration | <60 m/s² |
Flex cycles | ≥3000000 |
Velocity | ≤4 m/s |
Weight | 4.56 kg |
Material number:
8BCF0060.1221B-0Description:
EnDat 2.2 cable, length 60 m, 1x 4x 0.14 mm² + 4x 0.35 mm², 12-pin female series 615 signal connector, 9-pin male DSUB servo connector, can be used in cable drag chains
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Servos ACOPOSmulti | PDF / 219 KB | |
UK Declaration ACOPOSmicro | PDF / 109 KB | |
UK Declaration Servos ACOPOSmulti | PDF / 109 KB |