Mechanical properties
Housing | |
Material | Nickel-plated zinc casting |
Dimensions | |
Width | 35 mm |
Height | 35 mm |
Depth | 6.5 mm |
Weight | 22 g |
Gasket | FKM |
Material number:
8BXC012.0000-00Description:
Metal flange for feeding a size 1 speedtec connector (type 723/923) through a control cabinet panel, front or rear panel installation possible
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8BXC012.0000-00 | PDF / 1 MB |