Material Number Description
8LTA93.ee003ffgg-0 Synchronous motor, self-cooling / ISO flange, size 9, length 3, nominal speed 300 rpm
8LTA93.ee005ffgg-0 Synchronous motor, self-cooling / ISO flange, size 9, length 3, nominal speed 500 rpm
8LTA93.ee010ffgg-0 Synchronous motor, self-cooling / ISO flange, size 9, length 3, nominal speed 1000 rpm
8LTA94.ee003ffgg-0 Synchronous motor, self-cooling / ISO flange, size 9, length 4, nominal speed 300 rpm
8LTA94.ee005ffgg-0 Synchronous motor, self-cooling / ISO flange, size 9, length 4, nominal speed 500 rpm
8LTA94.ee010ffgg-0 Synchronous motor, self-cooling / ISO flange, size 9, length 4, nominal speed 1000 rpm
8LTA95.ee003ffgg-0 Synchronous motor, self-cooling / ISO flange, size 9, length 5, nominal speed 300 rpm
8LTA95.ee005ffgg-0 Synchronous motor, self-cooling / ISO flange, size 9, length 5, nominal speed 500 rpm
8LTA95.ee010ffgg-0 Synchronous motor, self-cooling / ISO flange, size 9, length 5, nominal speed 1000 rpm
8LTA96.ee003ffgg-0 Synchronous motor, self-cooling / ISO flange, size 9, length 6, nominal speed 300 rpm
8LTA96.ee005ffgg-0 Synchronous motor, self-cooling / ISO flange, size 9, length 6, nominal speed 500 rpm
8LTA96.ee010ffgg-0 Synchronous motor, self-cooling / ISO flange, size 9, length 6, nominal speed 1000 rpm
8LTA97.ee003ffgg-0 Synchronous motor, self-cooling / ISO flange, size 9, length 7, nominal speed 300 rpm
8LTA97.ee005ffgg-0 Synchronous motor, self-cooling / ISO flange, size 9, length 7, nominal speed 500 rpm
8LTA97.ee010ffgg-0 Synchronous motor, self-cooling / ISO flange, size 9, length 7, nominal speed 1000 rpm

Please choose country and language

B&R Logo