General information
Certifications | |
CE | Yes |
UL |
cURus E360421 Servo and stepper motors - Component |
Motor
Nominal speed nN [rpm] | 3000 |
Number of pole pairs | 5 |
Nominal torque Mn [Nm] | 3.751 |
Nominal power PN [W] | 1179 |
Nominal current IN [A] | 2.084 |
Stall torque M0 [Nm] | 8.13 |
Stall current I0 [A] | 5 |
Maximum torque Mmax [Nm] | 29.4 |
Maximum current Imax [A] | 19.8 |
Maximum speed nmax [rpm] | 6000 |
Torque constant KT [Nm/A] | 1.8 |
Voltage constant KE [V/1000 rpm] | 112 |
Stator resistance R2ph [Ω] | 2.12 |
Stator inductance L2ph [mH] | 11.4 |
Electrical time constant tel [ms] | 5.386 |
Thermal time constant ttherm [min] | 69 |
Moment of inertia J [kgcm2] | 9.12 |
Weight without brake m [kg] | 13.4 |
Recommendations
ACOPOSmulti 8BVIxxxx... | 0055 |
Cross section for B&R motor cables [mm2] | 2.5 |
Connector size | 1 |
Material number:
8JSB53.ee030ffgg-0Description:
S3 4500 10 00000 x xx 0 S0 xx S 560 EI
Certificates | Version (Date) | Download |
---|---|---|
E360421 UL Certificate of Compliance 8JSB-8JSQ | PDF / 409 KB | |
EU Declaration Motors Dreh-Sync | PDF / 302 KB | |
UK Declaration Motors Dreh-Sync | PDF / 107 KB |
Documentation | Version (Date) | Download |
---|---|---|
8JSB - 8JSQ user's manual | PDF / 4 MB |