General information
| Short description | 17-pin signal connector, for encoder cables with speedtec or standard connectors |
Mechanical properties
| Dimensions | |
| Length | 75 mm |
| Diameter | ø 26 mm |
| Weight | 132 g |
Material number:
8BXC003.0000-00Description:
17-pin signal connector, for encoder cables with speedtec or standard connectors
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8BXC003.0000-00 | PDF / 206 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 8BXC003.0000-00 | ZIP / 166 KB |