General information
| Short description | ACOPOSmulti fan module, replacement fan for mounting plate with backplane module, wall mounting (8B0MxxxxHWxx.xxx-x) |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E225616 Power conversion equipment |
Mechanical properties
| Dimensions | |
| Width | 72 mm |
| Height | 80 mm |
| Depth | 54 mm |
| Weight | 130 g |
Material number:
8BXF002.0000-00Description:
ACOPOSmulti fan module, replacement fan for mounting plate with backplane module, wall mounting (8B0MxxxxHWxx.xxx-x)
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8BXF002.0000-00 | PDF / 645 KB |