General information
| Cable cross section | 5x 2x 0.14 mm² + 1x 2x 0.50 mm² |
| Durability | Oil resistance per VDE 0472 Part 803 as well as standard hydraulic oils |
| Certification | UL AWM Style 20963, 80°C, 30 V, E63216 and CSA AWM I/II A/B, 90°C, 30 V, FT1 LL46064 |
Cable construction
| Supply lines | |
| Quantity | 2 |
| Wire insulation | Special thermoplastic material |
| Wire colors | White/Green, white/red |
| Variant | Tinned copper stranded wire |
| Cross section | 0.5 mm² |
| Shield | No |
| Stranding | White/Red with white/green and filler elements |
| Signal line | |
| Quantity | 10 |
| Wire insulation | Special thermoplastic material |
| Wire colors | Blue, brown, yellow, gray, green, pink, red, black, violet, white |
| Variant | Tinned copper stranded wire |
| Cross section | 0.14 mm² |
| Shield | No |
| Stranding | Green with brown, gray with yellow, white with violet, black with red, pink with blue |
| Cable stranding | With terminating foil shield |
| Cable shield | Copper braiding, optical coverage > 85% and foil shield |
| Outer jacket | |
| Material | PUR |
| Color | RAL 6018 |
| Labeling | B&R 10x0,14+2x0,50 FLEX UL AWM STYLE 20963 80°C 30 V E63216 CSA AWM I/II A/B 90°C 30 V FT1 LL46064 |
Electrical properties
| Test voltage | |
| Wire - Wire | 1 kV |
| Wire - Shield | 0.8 kV |
| Conductor resistance | |
| Supply lines | ≤40 Ω/km |
| Signal line | ≤140 ohm/km |
| Insulation resistance | >200 MΩ/km |
Ambient conditions
| Temperature | |
| Moving | -10 to 80°C |
| Static | -40 to 90°C |
Material number:
80CM01005.65-01Description:
HIPERFACE encoder cable, length 1 m, 5x 2x 0.14 mm², 2x 0.5 mm², series 615 signal connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration ACOPOSmicro | PDF / 201 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet HIPERFACE encoder cable | PDF / 208 KB |