General information
| Short description | 8-pin signal connector, for motor cables with speedtec or standard connectors |
Mechanical properties
| Dimensions | |
| Length | 78 mm |
| Diameter | ø 28 mm |
| Weight | 148 g |
Material number:
8BXC000.0000-00Description:
8-pin signal connector, for motor cables with speedtec or standard connectors
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8BXC000.0000-00 | PDF / 212 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 8BXC000.0000-00 | ZIP / 154 KB |