General information
Short description 50 pcs. push-in terminal block 8TB2104.2210-00
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
Mechanical properties
Dimensions
Width 175 mm
Height 80 mm
Depth 130 mm
Weight 350 g
Material number:
8TB2104.2210-005
Description:
4-pin push-in terminal block, 1-row, with locking mechanism, pitch: 5.08 mm, label 1: 4 3 2 1, 50 pcs.

Please choose country and language

B&R Logo