Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 3
Nominal torque Mn [Nm] 330
Nominal power PN [W] 51836
Nominal current IN [A] 104
Stall torque M0 [Nm] 405
Stall current I0 [A] 127
Maximum torque Mmax [Nm] 875
Maximum current Imax [A] 305
Maximum speed nmax [rpm] 3600
Torque constant KT [Nm/A] 3.28
Voltage constant KE [V/1000 rpm] 225
Stator resistance R2ph [Ω] 0.08
Stator inductance L2ph [mH] 3.7
Electrical time constant tel [ms] 46.25
Thermal time constant ttherm [min] 43.9
Moment of inertia J [kgcm2] 1800
Weight without brake m [kg] 255
Holding brake
Holding torque of brake MBr [Nm] 320
Mass of brake [kg] 29
Moment of inertia of brake JBr [kgcm2] 90
Recommendations
ACOPOSmulti 8BVIxxxx... 1650
Cross section for B&R motor cables [mm2] 0
Connector type Terminal box
Material number:
8KSL94.ee015ff00-h
Description:
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 9, length 4, nominal speed 1500 rpm.
{"MotorCurrMax":"305.00","MotorCurrRated":"104.000","MotorCurrStall":"127.000","MotorPolepairs":"3","MotorSpeedMax":"3600","MotorSpeedRated":"1500","MotorStatorInductance":"3.70000","MotorStatorResistance":"0.080","MotorTorqConst":"3.280","MotorTorqMax":"875.00","MotorTorqRated":"330.000","MotorTorqStall":"405.000","MotorVoltageConst":"225.00","MotorAcoposType1":"","MotorAcoposType2":"1650","MotorAcoposType3":"","MotorAcoposType4":"","productId":"8KSL94.ee015ff00-h"}
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8KS PDF / 88 KB
EU Declaration Motors Dreh-Sync PDF / 736 KB
UK Declaration Motors Dreh-Sync PDF / 138 KB
Documentation Version (Date) Download
8KS user's manual PDF / 8 MB

Please choose country and language

B&R Logo