Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 3
Nominal torque Mn [Nm] 155
Nominal power PN [W] 48695
Nominal current IN [A] 90
Stall torque M0 [Nm] 215
Stall current I0 [A] 125
Maximum torque Mmax [Nm] 505
Maximum current Imax [A] 325
Maximum speed nmax [rpm] 4300
Torque constant KT [Nm/A] 1.79
Voltage constant KE [V/1000 rpm] 116
Stator resistance R2ph [Ω] 0.046
Stator inductance L2ph [mH] 1.74
Electrical time constant tel [ms] 45
Thermal time constant ttherm [min] 25
Moment of inertia J [kgcm2] 710
Weight without brake m [kg] 145
Holding brake
Holding torque of brake MBr [Nm] 200
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOSmulti 8BVIxxxx... 1650
Cross section for B&R motor cables [mm2] 0
Connector type Terminal box
Material number:
8KSC85.ee030ff00-h
Description:
Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 8, length 5, nominal speed 3000 rpm.
{"MotorCurrMax":"325.00","MotorCurrRated":"90.000","MotorCurrStall":"125.000","MotorPolepairs":"3","MotorSpeedMax":"4300","MotorSpeedRated":"3000","MotorStatorInductance":"1.74000","MotorStatorResistance":"0.046","MotorTorqConst":"1.790","MotorTorqMax":"505.00","MotorTorqRated":"155.000","MotorTorqStall":"215.000","MotorVoltageConst":"116.00","MotorAcoposType1":"","MotorAcoposType2":"1650","MotorAcoposType3":"","MotorAcoposType4":"","productId":"8KSC85.ee030ff00-h"}
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8KS PDF / 88 KB
EU Declaration Motors Dreh-Sync PDF / 736 KB
UK Declaration Motors Dreh-Sync PDF / 138 KB
Documentation Version (Date) Download
8KS user's manual PDF / 8 MB

Please choose country and language

B&R Logo