General information
| LEDs | 1x Run (green), 1x Error (red) |
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cULus E115267 Industrial control equipment |
Interfaces
| X2X | |
| Type | X2X slave |
| Variant | 12-pin cable |
| Internal bus power supply | Yes |
| Distance between 2 stations | Must be used as the last station! No continuation possible! |
| Electrical isolation | Yes |
Keys
| Membrane keys | 12, all with yellow LED status indicator |
Features
| Pushbuttons | |
| Quantity | 2x |
| Contact element | Each with 1x normally open contact |
| Front ring | Metalized |
| Evaluation | X2X |
| Selector switch | |
| Quantity | 4 selector switches in total |
| Evaluation | X2X |
| Limit |
3x 15 positions 1x 7 positions |
| Incremental encoders | |
| Type | ESO77-4-0100-05-D-RK |
| Evaluation | X2X |
| Emergency switch-off | |
| Type | Rafix 22FS |
| Contact element | 2x normally closed contact (stranded wire: pink/gray and brown/green) |
Electrical properties
| Nominal voltage | 24 VDC ±25% |
| Inrush current | Max. 20 A for < 1 ms |
| Power consumption | 170 mA |
Operating conditions
| Degree of protection per EN 60529 | IP54 |
Ambient conditions
| Temperature | |
| Operation | 0 to 50°C |
| Storage | -20 to 60°C |
| Transport | -20 to 60°C |
| Relative humidity | |
| Operation |
T ≤ 40°C: 5 to 90%, non-condensing T > 40°C: <75%, non-condensing |
| Storage |
T ≤ 40°C: 5 to 90%, non-condensing T > 40°C: <75%, non-condensing |
| Transport |
T ≤ 40°C: 5 to 90%, non-condensing T > 40°C: <75%, non-condensing |
| Elevation | |
| Operation | Max. 3000 m |
Mechanical properties
| Housing | |
| Material | Plastic |
| Front | |
| Frame | Plastic |
| Design | B&R standard |
| Panel overlay | |
| Material | Polyester |
| Gasket | Flat gasket around display front |
| Dimensions | |
| Width | 280 mm |
| Height | 140 mm |
| Depth | 86.2 mm |
| Weight | 2 kg |
Material number:
4XP0000.00-K84Description:
Handheld - X2X for CNC applications 12 function keys, start and stop button, 3 selector switches, emergency switch-off, CNC encoder wheel, enable switch
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (4XP0000.00-K84) | EXE / 395 KB | |
| V3.0 HW Upgrade (4XP0000.00-K84) | EXE / 1 MB | |
| V4.0 HW Upgrade (4XP0000.00-K84) | EXE / 1 MB | |
| V4.0 HW Upgrade (4XPENCODER-01) | EXE / 621 KB | |
| V6.0 HW Upgrade (4XP0000.00-K84) | EXE / 1 MB |
| General | Version (Date) | Download |
|---|---|---|
| Datasheet 4XP0000.00-K84 | PDF / 637 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| Legend strips template | ZIP / 60 KB |