The attachment cables for Mobile Panel 50 devices are available in various lengths (5CAMPH.xxxx-30). Once the desired length has been selected, there are two variants to choose from:
- Direct cable to control cabinet (5CAMPC.0020-10 or 5CAMPC.0020-11) with an optional small connection box (4MPCBX.0001-00).
- Alternatively, a large connection box (4MPCBX.0000-00) and the corresponding box cable (5CAMPB.0100-10) can be used.