HMI Service Center Maintenance

DWL@DWL10000551522

Wersja Język
System operacyjny
Data
Rozmiar
Typ Pobierz
2.1.0 * Windows10 16/01/2025 354 KB ZIP HMI_Service_Center_Maintenance_2.1.0.zip
Opis HMI Service Center Maintenance

HMI Service Center Maintenance displays information about the HMI Service Center USB flash drive (e.g. version,
edition and activation status) and offers the possibility to install or update the HMI Service Center on a USB flash
drive and to perform activation of the paid version in two steps.

Changes

- CyberSecurity] Insufficient protection when loading components.
An inadequate mechanism for loading components could cause arbitrary code to be executed. This problem can impair the integrity, confidentiality and availability of the product. (CVE-2024-2637)
CVSS3.1: 7.2 (high) AV:L/AC:H/PR:H/UI:R/S:C/C:H/I:H/A:H
Loading
Powrót do listy

Wybierz kraj i język

B&R Logo