HMI Service Center Maintenance

DWL@DWL10000551522

版本 语言
操作系统
日期
尺寸
类型 下载
2.1.0 * Windows10 01/16/2025 354 KB ZIP HMI_Service_Center_Maintenance_2.1.0.zip
描述 HMI Service Center Maintenance

HMI Service Center Maintenance displays information about the HMI Service Center USB flash drive (e.g. version,
edition and activation status) and offers the possibility to install or update the HMI Service Center on a USB flash
drive and to perform activation of the paid version in two steps.

Changes

- CyberSecurity] Insufficient protection when loading components.
An inadequate mechanism for loading components could cause arbitrary code to be executed. This problem can impair the integrity, confidentiality and availability of the product. (CVE-2024-2637)
CVSS3.1: 7.2 (high) AV:L/AC:H/PR:H/UI:R/S:C/C:H/I:H/A:H
Loading
返回列表

请选择国家和语言

B&R Logo