HMI Service Center Maintenance

DWL@DWL10000551522

Versión Idioma
Sistema operativo
Fecha
Tamaño
Tipo Descargar
2.1.0 * Windows10 16.01.2025 354 KB ZIP HMI_Service_Center_Maintenance_2.1.0.zip
Descripción HMI Service Center Maintenance

HMI Service Center Maintenance displays information about the HMI Service Center USB flash drive (e.g. version,
edition and activation status) and offers the possibility to install or update the HMI Service Center on a USB flash
drive and to perform activation of the paid version in two steps.

Changes

- CyberSecurity] Insufficient protection when loading components.
An inadequate mechanism for loading components could cause arbitrary code to be executed. This problem can impair the integrity, confidentiality and availability of the product. (CVE-2024-2637)
CVSS3.1: 7.2 (high) AV:L/AC:H/PR:H/UI:R/S:C/C:H/I:H/A:H

Descargas relacionadas

HMI Service Center User's manual

Loading
Volver al listado

Seleccione país e idioma

B&R Logo