DWL@DWL10000551522
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 2.1.0 | * | Windows10 | 01/16/2025 | 354 KB | ZIP | HMI_Service_Center_Maintenance_2.1.0.zip |
| Açıklama |
HMI Service Center Maintenance HMI Service Center Maintenance displays information about the HMI Service Center USB flash drive (e.g. version, edition and activation status) and offers the possibility to install or update the HMI Service Center on a USB flash drive and to perform activation of the paid version in two steps. Changes - CyberSecurity] Insufficient protection when loading components. An inadequate mechanism for loading components could cause arbitrary code to be executed. This problem can impair the integrity, confidentiality and availability of the product. (CVE-2024-2637) CVSS3.1: 7.2 (high) AV:L/AC:H/PR:H/UI:R/S:C/C:H/I:H/A:H |
|||||