|
8I0BR004.001-1
|
Braking resistor (4.0 Ω, 9.0 kW) with thermal contact (pack of 1) - recommended for ACOPOSinverter P96
|
|
|
8I0BR006.000-1
|
Braking resistor (6.0 Ω, 6.0 kW) with thermal contact (pack of 1) - recommended for ACOPOSinverter P96
|
|
|
8I0BR008.003-1
|
Braking resistor (8.0 Ω, 4.5 kW) with thermal contact (pack of 1) - recommended for ACOPOSinverter P96
|
|
|
8I0BR010.000-1
|
Braking resistor ohmic value: 10 Ω continuous braking power: 1.00 kW degree of protection (IP): IP20
|
|
|
8I0BR013.000-1
|
Braking resistor (13 Ω, 2.0 kW) with thermal contact (pack of 1) - recommended for ACOPOSinverter P96
|
|
|
8I0BR015.000-1
|
Braking resistor ohmic value: 15 Ω continuous braking power: 1.00 kW degree of protection (IP): IP20
|
|
|
8I0BR015.1K2-1
|
Braking resistor (15 Ω, 1.2 kW) with thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR015.2K4-1
|
Braking resistor (15 Ω, 2.4 kW) with thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR015.6K2-1
|
Braking resistor (15 Ω, 6.2 kW) with thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR015.800-1
|
Braking resistor (15 Ω, 800 W) with thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR018.1K4-1
|
Braking resistor (18 Ω, 1.4 kW) with thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR018.300-1
|
Braking resistor (18 Ω, 300 W) with thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR018.4K3-1
|
Braking resistor (18 Ω, 4.3 kW) with thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR022.000-1
|
Braking resistor (22 Ω, 2.0 kW) with thermal contact (pack of 1) - recommended for ACOPOSinverter P96
|
|
|
8I0BR027.1K2-1
|
Braking resistor (27 Ω, 1.2 kW) with thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR027.1K4-1
|
Braking resistor (27 Ω, 1.4 kW) with thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR027.200-1
|
Intrinsically safe braking resistor (27 Ω, 200 W) without thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR027.600-1
|
Braking resistor (27 Ω, 600 W) with thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR033.300-1
|
Braking resistor (33 Ω, 300 W) with thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR035.200-1
|
Intrinsically safe braking resistor (35 Ω, 200 W) without thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR044.000-1
|
Braking resistor (44 Ω, 1.2 kW) with thermal contact (pack of 1) - recommended for ACOPOSinverter P96
|
|
|
8I0BR047.135-1
|
Braking resistor (47 Ω, 135 W) with thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR047.200-1
|
Intrinsically safe braking resistor (47 Ω, 200 W) without thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR047.400-1
|
Braking resistor (47 Ω, 400 W) with thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR047.800-1
|
Braking resistor (47 Ω, 800 W) with thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR080.000-1
|
Braking resistor (80 Ω, 0.14 kW) with thermal contact (pack of 1) - recommended for ACOPOSinverter P96
|
|
|
8I0BR082.780-1
|
Braking resistor (82 Ω, 780 W) with thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR100.100-1
|
Intrinsically safe braking resistor (100 Ω, 100 W) without thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR100.200-1
|
Intrinsically safe braking resistor (100 Ω, 200 W) without thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR180.060-1
|
Intrinsically safe braking resistor (180 Ω, 60 W) without thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR180.300-1
|
Braking resistor (180 Ω, 300 W) with thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR180.350-1
|
Braking resistor (180 Ω, 350 W) with thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR200.200-1
|
Intrinsically safe braking resistor (200 Ω, 200 W) without thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR2R8.11K-1
|
Braking resistor (2.8 Ω, 11 kW) with thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR2R8.34K-1
|
Braking resistor (2.8 Ω, 34 kW) with thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR2R8.4K1-1
|
Braking resistor (2.8 Ω, 4.1 kW) with thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR390.060-1
|
Intrinsically safe braking resistor (390 Ω, 60 W) without thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR390.100-1
|
Intrinsically safe braking resistor (390 Ω, 100 W) without thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR5R0.10K-1
|
Braking resistor (5.0 Ω, 10 kW) with thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR5R0.22K-1
|
Braking resistor (5.0 Ω, 22 kW) with thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR5R0.2K6-1
|
Braking resistor (5.0 Ω, 2.6 kW) with thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR7R5.15K-1
|
Braking resistor (7.5 Ω, 15 kW) with thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR7R5.1K9-1
|
Braking resistor (7.5 Ω, 1.9 kW) with thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|
|
8I0BR7R5.4K5-1
|
Braking resistor (7.5 Ω, 4.5 kW) with thermal contact (pack of 1) - recommended for ACOPOSinverter P77
|
|