ACOPOSinverter

ACOPOSinverter variable frequency drives are the number one choice for B&R-automated machines – delivering unmatched integration, performance and reliability. By bringing B&R's sophisticated automation ecosystem to a scaled portfolio ranging from entry level to high end VFDs, B&R enables cost-efficient, fully integrated motion control that scales with your ambitions. 

Seamless and future-ready – ACOPOSinverter variable frequency drives raise the bar for intelligent automation.

Your benefits

Accelerated development

Our ACOPOSinverter series provides seamless integration into the B&R ecosystem. Thanks to mapp Technology, developers benefit from ready-to-use function blocks (PLCopen & mapp Function), significantly speeding up the software and machine development process.

Wide product range

The scalable portfolio ranges from 250 W up to 250 kW and covers a wide spectrum of applications. The ACOPOSinverter  P77 represents the standard line for general-purpose applications, supporting both open-loop and closed-loop control with HTL encoders. The ACOPOSinverter  P87 is the premium line and is suitable for advanced motion tasks requiring high-precision positioning or axis synchronization with various types of encoders. The ACOPOSinverter P96 excels at high-power applications with direct torque control requirements.

Simplified commissioning and diagnostics

Commissioning and diagnostics are streamlined through native integration in Automation Studio – our one programming tool for every aspect of an automation – using built-in commissioning in map Cockpit. No extra software installation is required because the web server runs directly on the PLC or industrial PC.

“Easy to use, easy to integrate. That's how frequency inverters drive sustainable automation. True innovation in drive technology means making complexity simple – for lasting performance and resilient automation.”

Josef Stöllinger
Product Manager ACOPOSinverters

Get in touch with our local expert! 

Contact

Or connect directly with Josel Stöllinger on LinkedIn.

A solution tailored to your needs

ACOPOSinverter Px7 series

The ACOPOSinverter Px7 series combines flexibility and performance for a wide range of motion tasks. The P77 is the ideal choice for standard applications like pumps, fans and conveyors, offering fast development and commissioning with full integration into B&R's mapp Technology and Automation Studio tools. 

For more complex requirements, the P87 adds high-end motion features such as axis synchronization and more precise positioning. Both variants support open-loop and closed-loop operation. The overall portfolio covers power ranges from 250 W to over 100 kW. With seamless integration and scalable functionality, the ACOPOSinverter Px7 series ensures efficient engineering and reliable motion control across the board.

Discover Px7 series

ACOPOSinverter Px6 series

At the top of the range, the ACOPOSinverterP96 represents B&R's high-end inverter – supporting a wide range of encoder types and featuring patented Direct Control Technology for highly dynamic and precise motion applications up to 250 kW. The ACOPOSinverter P66, P76 and P86 product lines have been reliably used in the field for many years and will continue to be available for existing and new projects.

Discover Px6 series

Join the training

Veuillez sélectionner un pays et une langue

B&R Logo