DWL@DWL10000084661
Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
---|---|---|---|---|---|---|
1.21.1 | DE | WinCE5x, WinCE6x | 19/08/2010 | 92 KB | ZIP | B_R_KCF_Loader_WinCE_D_V1_21_1.zip |
1.21.1 | EN | WinCE5x, WinCE6x | 19/08/2010 | 92 KB | ZIP | B_R_KCF_Loader_WinCE_E_V1_21_1.zip |
Description |
ADI KCF Loader (WinCE) You can update and save the key configuration of a B&R device with this software. You can use KcfLoader via a dialog or specify immediately at start the name of a KCF file, which is then automatically downloaded to the device. Call: kcfloader <file> [/b] [/c] Only the transfer dialog is shown then. /b stands for "batch" mode: the transfer dialog is closed automatically after successful download and no system restart is performed. The cancel of the transfer can be disabled with /c. On APC620 and PPC700 you must restart the system after the download, if MTCX PX32 version 1.21 or lower is installed. CONTENTS</> KcfLoader.exe - KCF Loader application. REQUIREMENTS</> KcfLoader can be started only if the device-specific ADI driver is installed. KcfLoader is working with every ADI driver version. |
|||||
Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
1.21 | DE | WinCE5x, WinCE6x | 11/02/2009 | 29 KB | ZIP | B_R_KCF_Loader_WinCE50_D_V1_21.zip |
1.21 | EN | WinCE5x, WinCE6x | 11/02/2009 | 29 KB | ZIP | B_R_KCF_Loader_WinCE50_E_V1_21.zip |
Description |
ADI KCF Loader (WinCE) You can update and save the key configuration of a B&R device with this software. You can use KcfLoader via a dialog or specify immediately at start the name of a KCF file, which is then automatically downloaded to the device. Call: kcfloader <file> [/b] [/c] Only the transfer dialog is shown then. /b stands for "batch" mode: the transfer dialog is closed automatically after successful download and no system restart is performed. The cancel of the transfer can be disabled with /c. On APC620 and PPC700 you must restart the system after the download, if MTCX PX32 version 1.21 or lower is installed. CONTENTS</> KcfLoader.exe - KCF Loader application. REQUIREMENTS</> KcfLoader can be started only if the device-specific ADI driver is installed. KcfLoader is working with every ADI driver version. |