DWL@DWL10000017865
Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
---|---|---|---|---|---|---|
1.20 BUILD 23 | * | WinXP, WinXPe, WinXP+SP2, WES2009 | 27/10/2008 | 6 Mo | ZIP | B_R_Remote_Desktop_Server_V01.20_Build23.zip |
Description |
Remote Desktop Server Software (WinXP, WinXPe) The B&R Remote Desktop Server Software run only under the operating systems Windows XP and Windows XP Embedded! ---------------------------------------------------------------- Version 01.20 Build23 / 20.10.2008 ---------------------------------------------------------------- B&R Remote Desktopserver V01.20 Build 23: - B&R Remote Desktopserver can now be start as service - Impements the new function "Allow forced Auto Connect" - Runs now together with a non englisch Visual Studio 6.0. The following B&R Remote Desktop Clients are supported: - B&R Remote Desktop Client für Win32: V01.20 Build 18 - B&R Remote Desktop Client für Windows CE: V01.21 Build 37 |
|||||
Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
1.11 | * | WinXP, WinXPe, WES2009 | 09/08/2006 | 5 Mo | ZIP | B_R_Remote_Desktop_Server_V01.11_Build20.zip |
Description |
Remote Desktop Server Software (WinXP, WinXPe) The B&R Remote Desktop Server Software run only under the operating systems Windows XP and Windows XP Embedded! ---------------------------------------------------------------- Version 01.11 / 17.05.2006 ---------------------------------------------------------------- B&R Remote Desktopserver V01.11 Build 20: - Runs now together with a non englisch Visual Studio 6.0. The following B&R Remote Desktop Clients are supported: - B&R Remote Desktop Client für Win32: V01.11 Build 16 - B&R Remote Desktop Client für Windows CE: V01.20 Build 35 |
|||||
Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
1.10 | * | WinXP, WinXPe, WES2009 | 19/01/2005 | 5 Mo | ZIP | B_R_Remote_Desktop_Server_V01.10_Build19.zip |
Description |
Remote Desktop Server Software (WinXP, WinXPe) The B&R Remote Desktop Server Software run only under the operating systems Windows XP and Windows XP Embedded! ---------------------------------------------------------------- Version 01.10 / 16.06.2004 ---------------------------------------------------------------- B&R Remote Desktopserver V01.10 Build 19: - Server is now implemented as ActiveX.exe. - Implements a COM-Interface for the Server - Implements a new function "Lock/Unlock Server". The following B&R Remote Desktop Clients are supported: - B&R Remote Desktop Client für Win32: V01.10 Build 15 - B&R Remote Desktop Client für Windows CE: V01.10 Build 33 |
|||||
Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
1.01 | * | WinXP, WinXPe, WES2009 | 19/01/2005 | 3 Mo | ZIP | B_R_Remote_Desktop_Server_V01.01_Build16_1.zip |
Description |
Remote Desktop Server Software (WinXP, WinXPe) The B&R Remote Desktop Server Software run only under the operating systems Windows XP and Windows XP Embedded! ---------------------------------------------------------------- Version 01.01 / 26.02.2004 ---------------------------------------------------------------- First Version |