DWL@DWL10000201430
Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
---|---|---|---|---|---|---|
1.50 | * | WinCE5x, WinCE6x | 14/11/2012 | 352 Ko | ZIP | B_R_HMI_Diagnostics_CE_V1.50.ZIP |
Description |
HMI Diagnostics Utility (WinCE) B&R HMI Diagnostics analyzes your device and creates a report file. This report can be used for error diagnosis. B&R HMI Diagnostics supports different operating systems. Make sure to use the correct binary file: BrHmiDiag_CE50_ARM.exe Windows CE 5.0, ARM BrHmiDiag_CE50_X86.exe Windows CE 5.0, X86 BrHmiDiag_CE60_X86.exe Windows Embedded CE 6.0, X86 ---------------------------------------------------------------- Version 1.50 / 2012-09-12 ---------------------------------------------------------------- Changes - Support for APC910 has been added. (B&R APC910 ADI Driver V0.6 is required) Fixes - Serveral smaller bug fixes and optimizations on the program interface. |