DWL@DWL10000133493
Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
---|---|---|---|---|---|---|
2.00 | DE | Win7/64bit | 20/04/2011 | 1 Mo | ZIP | ADI_APC820_Win7_64-bit_D_V2_0.zip |
2.00 | EN | Win7/64bit | 20/04/2011 | 1 Mo | ZIP | ADI_APC820_Win7_64-bit_E_V2_0.zip |
Description |
ADI driver APC820 (Win7 64-bit) ---------------------------------------------------------------- GENERAL INFORMATION ---------------------------------------------------------------- The ADI (Automation Device Interface) driver enables access to specific functions of B&R devices. This version supports the B&R Automation PC 820 device family. You can change and view settings of these devices with the Control Center applet in the Control Panel. Note: Depending on the B&R device used, some of the settings are disabled. Some ADI driver functions: - Set display brightness of connected panels. - Read device specific keys. - Set device specific LEDs. - Read temperatures. - Read fan speeds, power-on cycles etc. - Update and save firmware. ---------------------------------------------------------------- INSTALLATION ---------------------------------------------------------------- The software can be installed on Windows 7 and later only. To install this software: 1. Close all applications. 2. Start Setup.exe (for example by double click in the Explorer). You must have administrator rights for installation! |