DWL@DWL10000277428
Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
---|---|---|---|---|---|---|
1.1 | * | WinCE6x | 18/03/2014 | 6 Ko | ZIP | B_R_SRAM_Driver_WinCE_V1_1.zip |
Description |
SRAM driver (WinCE 6.0) The B&R SRAM driver is a Windows CE 6.0 device driver that enables access to a B&R SRAM module. Supported devices: - 5PC810.SX01-00 APC810 System 1CS 1SI - 5PC810.SX02-00 APC810 System 2CS 2SI 1LS - 5PC810.SX03-00 APC810 System 3CS 2SI 1LS - 5PC810.SX05-00 APC810 System 5CS 3SI 1LS - 5PP5IF.FCAN-00 PP500 IF CAN MASTER SRAM - 5PP5IF.FETH-00 PP500 IF ETHERNET 10/100/1000 SRAM - 5PP5IF.FPLM-00 PP500 IF POWERLINK MN 2PORT SRAM - 5PP5IF.FXCM-00 PP500 IF X2X MASTER CAN MASTER SRAM - 5PP5IF.FX2X-00 PP500 IF X2X MASTER SRAM Supported operating systems: - Windows CE 6.0 R3 ---------------------------------------------------------------- Version 1.1 / 2013-12-10 ---------------------------------------------------------------- - Performance optimization. - Support for PP500 IF modules. - Auto adjustment of the data pointer is now configurable via the registry. |