ACOPOSinverter P86
Optional EMC kit
Optional EMC kit
Composants et modules
Référence produit
Description
Comparer
8I0XE086.401-1
EMC installation kit for P86 size 1, power output class: 0.75 to 4 kW (1 to 50 HP)
8I0XE086.402-1
EMC installation kit for P86 size 2, power output class: 5.5 to 7.5 kW (7.5 to 10 HP)
8I0XE086.403-1
EMC installation kit for P86 size 3, power output class: 11 to 22 kW (15 to 30 HP)