Número de material Descripción
8B0P0110HW00.000-1 ACOPOSmulti power supply module, passive, 11 A, AS, wall mounting, 24 V In 1x, integrated line filter
8B0P0220HW00.000-1 ACOPOSmulti power supply module passive, 22 A, AS, wall mounting
8B0P0220HW00.001-1 ACOPOSmulti power supply module passive, 22 A, AS, wall mounting, passive motor short circuit brake
8B0P0440HW00.000-1 ACOPOSmulti power supply module passive, 44 A, AS, wall mounting
8B0P0440HW00.001-1 ACOPOSmulti power supply module passive, 44 A, AS, wall mounting, passive motor short circuit brake

Seleccione país e idioma

B&R Logo