Ready to simplify and innovate?

mapp Technology is revolutionizing the creation of software for industrial machinery and equipment. mapp components – mapps for short – are as easy to use as a smartphone app. Rather than write lines and lines of code to build a user management system, alarm system or motion control sequence from the ground up, developers of machine software simply configure the ready-made mapps with a few clicks of the mouse. Complex algorithms are easy to manage. Programmers can focus entirely on the machine process.

More time for what counts

Develop 3x faster

Accelerate your development cycles with modular, intelligent software. mapp components communicate with each other automatically and save you time and money.

Lower lifecycle costs

Benefit from a constantly growing range of functions. New and existing mapps are completely interoperable. Leave the software maintenance up to B&R.

Gain time for innovation

Focus on optimizing your machine processes and give innovation the attention it deserves. With mapp Technology, we free up the resources you need to make it happen.

Use the latest technology

mapp Technology makes complex technology like robotics and advanced control simple and intuitive.

For every application

Set up the core functionality of a machine or line with just a few clicks: recipe management, alarm system, OEE analysis, user-role system, audit trail, energy monitoring, database system and much more.
Find out more...

The only HMI solution on the market that works independently of platform and operating system. Create modern HTML5 applications with ready-made widgets.
Find out more...

mapp Motion provides uniform solutions for all areas of motion control: from individual axes to multi-axis systems and even complex robotics and CNC applications.
Find out more...

mapp Cockpit provides a convenient single point of access for machine commissioning and diagnostics. Built on web-based mapp View HMI technology, mapp Cockpit works on any hardware platform with a standard browser.
Find out more...

The mapp 6D software package is a multi-dimensional manufacturing solution that can help companies increase their flexibility and efficiency.
Find out more...

Complex control algorithms in the form of easy-to-use software blocks. Crane control, hydraulics control, filter design, closed-loop design and much, much more. Advanced technology made accessible for the average user.
Find out more...

Together with B&R's fully integrated vision solution, the mapp Vision software package makes machine vision applications much easier to create, maintain and diagnose.
Find out more...

Maximum productivity through integrated safety technology. mapp Safety covers the entire spectrum, including safe axes and robots. Safe machine options can be enabled or disabled in the field.

Guaranteed software quality

mapp components are created following the principles of agile software development – with a focus on quality. Automated tests can be run ahead of time during the development process using test-driven development. Tests are performed at five different levels and new tests are added all the time. Additionally, each new or modified function is developed according to the two-man rule. All of these practices contribute to guaranteed high software quality.

Please choose country and language

B&R Logo