General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL | cTÜV SÜDus NRTL |
Material number:
VSC122D31.071P-000Description:
- Machine vision Smart Camera - 800 MHz quad core (ARM Cortex-A9) - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 1.3 MP 90 fps - Lens 25 mm, F4 with adjustable focus - LED 16x IR - Narrow beam LED optics - Polished glass on both sides and high AR coating
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.7 HW Upgrade (VSC122D31.071P-000) | EXE / 15 MB | |
| V6.0 HW Upgrade (VSC122D31.071P-000) | EXE / 15 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Smart Camera User's Manual | PDF / 13 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File STEP Camera S-Mount | STP / 27 MB |