General information
Battery
Type Renata 950 mAh
Service life 4 years
Removable Yes, accessible behind the front cover
Variant Lithium ion
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Non-compliant
UL cULus E115267
Industrial control equipment
LEDs Power, HDD, Link, Run
B&R ID code 0xD843
Cooling Passive via heat sink and optionally supported with an active fan kit
Power button Yes
Reset button Yes
Buzzer Yes
Controller
Real-time clock
Battery-backed Yes
Power failure logic
Controller MTCX
Buffer time 10 ms
Memory
Type Depends on the CPU board being used
Memory size Depends on the CPU board being used
Graphics
Controller Depends on the CPU board being used
Bootloader BIOS
Interfaces
COM1
Type RS232, modem supported, not galvanically isolated
Variant DSUB, 9-pin, male
UART 16550-compatible, 16-byte FIFO buffer
Max. baud rate 115 kbit/s
CFast slot
Quantity 1
Type SATA III (SATA 6.0 Gbit/s)
USB
Quantity 5
Type 4x USB 3.0 (top)
1x USB 2.0 (front)
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s), high speed (480 Mbit/s) to SuperSpeed (5 Gbit/s)
Current-carrying capacity Max. 1 A per connection
Ethernet
Quantity 2
Variant RJ45, shielded
Transfer rate 10/100/1000 Mbit/s
Max. baud rate 1 Gbit/s
DisplayPort
Quantity 1
Version Depends on the CPU variant used
Panel/Monitor interface
Variant DVI-I
Type SDL/DVI/Monitor
Slots
PCI/PCIe slots
Quantity 3 PCIe slots or
2 PCI and 1 PCIe slot
Slide-in drives
Quantity 1
Type Depends on the CPU board being used
Slide-in compact drives
Quantity 1
Type SATA III (SATA 6.0 Gbit/s)
Interface option 2
Monitor/Panel option 1
Add-on UPS slot Yes
Slot for fan kit Yes
Electrical properties
Nominal voltage 24 VDC ±25%, SELV
Nominal current 5.5 A
Inrush current Max. 60 A for < 300 μs
Overvoltage category per EN 61131-2 II
Galvanic isolation Yes
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation Component-dependent
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation Component-dependent
Storage Component-dependent
Transport Component-dependent
Vibration
Operation (continuous) 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g
Operation (occasional) 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g
Storage 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Transport 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Shock
Operation 15 g, 11 ms
Storage 30 g, 6 ms
Transport 30 g, 6 ms
Elevation
Operation -300 to 3000 m above sea level
Mechanical properties
Housing
Material Galvanized plate, plastic
Coating Anthracite gray
Dimensions
Width 151 mm
Height 270 mm
Depth 254.75 mm
Weight 2650 g
Material number:
5PC910.SX03-00
Description:
3-slot APC910 system unit
Mandatory Accessories
Accessories
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
Bus units
5AC901.BX03-02 APC910 3-slot bus - 1 PCI Express x8 - 2 PCI - AS/AR support in AS 4.9 and later
5AC901.BX03-01 APC910 with 3-slot bus - 1 PCI Express x1 - 2 PCI Express x4 - AS/AR support in AS 4.8.2 and later
CPU boards
5PC900.TS17-04 CPU board Intel Core i7 6820EQ - Quad core - QM170 chipset - 2.8 GHz active - For APC910
5PC900.TS17-03 CPU board Intel Xeon E3-1515MV5 - Quad core - CM236 chipset - 2.8 GHz active - For APC910
5PC900.TS17-02 CPU board Intel Celeron G3900E - Dual core - HM170 chipset - 2.4 GHz active, 1.7 GHz passive - For APC910
5PC900.TS17-01 CPU board Intel Core i3 6100E - Dual core - HM170 chipset - 2.7 GHz active, 1.9 GHz passive - For APC910
5PC900.TS17-00 CPU board Intel Core i5 6440EQ - Quad core - QM170 chipset - 2.7 GHz active - For APC910
Heat sink
5AC901.HS01-01 APC910 passive heat sink QM170/HM170
5AC901.HS00-02 APC910 active heat sink CM236
5AC901.HS00-01 APC910 active heat sink QM170/HM170
Main memory
5MMDDR.8192-04 SO-DIMM DDR4, 8192 MB
5MMDDR.4096-04 SO-DIMM DDR4, 4096 MB
5MMDDR.016G-04 SO-DIMM DDR4, 16384 MB
Optional Accessories
Accessories
5AC804.MFLT-00 Line filter
Drives
5AC901.SDVW-00 DVD drive - DVD-R/RW|DVD+R/RW - Slide-in
5AC901.CSSD-06 512 GB SSD MLC - Slide-in compact - SATA
5AC901.CSSD-05 256 GB SSD MLC - Slide-in compact - Innodisk - SATA
5AC901.CSSD-04 128 GB SSD MLC - Slide-in compact - Innodisk - SATA
5AC901.CHDD-00 250 GB hard disk - Slide-in compact - SATA
5AC901.CCFA-00 CFast adapter - For slide-in compact slot
Fan kits
5AC901.FA03-00 APC910 fan kit - For 5PC910.SX03-00 system unit
Front covers
5AC901.FF03-03
5AC901.FF03-02 Front cover for 3-slot APC910 - Dark gray - Without logo
5AC901.FF03-01 Front cover for 3-slot APC910 - Dark gray
5AC901.FF03-00 Front cover for 3-slot APC910 - Orange
Interface options
5AC901.ISRM-00 Interface card - 2 MB SRAM - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.ISIO-00 Interface card - System I/O - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.IRDY-00 Interface card - Ready relay - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.IHDA-00 Interface card - 1x audio interface (1x MIC / 1x Line In / 1x OUT) - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.IETH-00 Interface card - 1x ETH 10/100/1000 - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.ICOV-00 Interface covers
5AC901.ICAN-01 Interface card - 1x CAN interface (SJA1000) - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.ICAN-00 Interface card - 1x CAN interface - For APC910/PPC900/APC3100/PPC3100
5AC901.I485-00 Interface card - 1x RS232/RS422/RS485 interface - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.I232-00 Interface card - 1x RS232 interface - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
Monitor/Panel options
5AC901.LSDL-00 Graphics option - 1x SDL/DVI transmitter - For APC910
5AC901.LSD4-00 Graphics option - 1x SDL4 transmitter (max. 1920 x 1080) - For APC910
5AC901.LSD3-00 Graphics option - 1x SDL3 transmitter - For APC910
5AC901.LDPO-00 Graphics option - 1x DisplayPort transmitter (version 1.2) - 1x USB 2.0 - For APC910
Uninterruptible power supplies
5AC901.IUPS-01 UPS - For 2.2 Ah battery
5AC901.IUPS-00 UPS - For 4.5 Ah battery
Automation Studio HW Upgrades Version (Date) Download
V4.8 HW Upgrade (5PC910.SX03-00) EXE / 518 KB
V6.0 HW Upgrade (5PC910.SX03-00) EXE / 558 KB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB
Firmware Upgrades Version (Date) Download
APC910 Firmware Upgrade (MTCX, SDLT, SDL3T, SDL4T) ZIP / 4 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 5PC910.SX03-00 ZIP / 2 MB

Please choose country and language

B&R Logo