General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
EAC Product family certification
Controller
Bootloader Embedded AMI BIOS
Processor
Type Intel Celeron G3900E
Clock frequency 2400 MHz
Number of cores 2
Architecture 14 nm
Thermal design power (TDP) 35 W
Intel Smart Cache 2 MB
External bus DMI3, 8 GT/s
Intel 64 architecture Yes
Intel Turbo Boost Technology No
Intel Hyper-Threading Technology No
Intel vPro Technology No
Intel Virtualization Technology (VT-x) Yes
Intel Virtualization Technology for Directed I/O (VT-d) Yes
Enhanced Intel SpeedStep Technology Yes
Chipset Intel HM170
Trusted Platform Module TPM 2.0
Real-time clock
Accuracy At 25°C: Typ. 12 ppm (1 second) per day
Battery-backed Yes
Memory slot
Number of memory channels 2
Type DDR4
Memory size Max. 32 GB
Max. memory bandwidth 34.1 GB/s
Graphics
Controller Intel HD Graphics 510
Max. dynamic graphics frequency 950 MHz
Color depth Max. 32-bit
DirectX support 12
OpenGL support 4.4
Resolution
DVI Resolution up to 1920 x 1200 (WUXGA)
RGB 350 MHz RAMDAC, resolution up to 2048 x 1536 @ 75 Hz (QXGA)
DisplayPort Version 1.2, resolution up to 4K
Mass memory management 4x SATA
Power management ACPI 5.0 with battery support
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Material number:
5PC900.TS17-02
Description:
CPU board Intel Celeron G3900E - Dual core - HM170 chipset - 2.4 GHz active, 1.7 GHz passive - For APC910
Mandatory Accessories
Heat sink
5AC901.HS00-01 APC910 active heat sink QM170/HM170
5AC901.HS01-01 APC910 passive heat sink QM170/HM170
Main memory
5MMDDR.016G-04 SO-DIMM DDR4, 16384 MB
5MMDDR.4096-04 SO-DIMM DDR4, 4096 MB
5MMDDR.8192-04 SO-DIMM DDR4, 8192 MB
Automation Studio HW Upgrades Version (Date) Download
V4.3 HW Upgrade (5PC900.TS17-02) EXE / 252 KB
BIOS Version (Date) Download
BIOS Upgrade HM170 ZIP / 4 MB
Documentation Version (Date) Download
ADI driver User's Manual PDF / 407 KB
ADI driver User's Manual (Win10 2016 64-Bit) PDF / 358 KB
Automation PC 910 Device number key PDF / 627 KB
Automation PC 910 User's Manual PDF / 101 MB
HMI Service Center User's manual PDF / 595 KB
Industrie PCs Benchmark user's manual (GPOS) PDF / 6 MB
Driver Version (Date) Download
ADI driver universal (Win10 2016 64-bit) ZIP / 4 MB
ADI driver universal (Win10 64-bit) ZIP / 5 MB
AHCI/RAID driver QM170/HM170/CM236 (Win7 64-bit, Win10 64-bit) ZIP / 2 MB
AHCI/RAID driver QM170/HM170/CM236 + tools (Win7 64-bit, Win10 64-bit) ZIP / 15 MB
Chipset driver QM170/HM170/CM236 (Win7 32/64-bit, Win10 64-bit) ZIP / 3 MB
Ethernet driver QM170/HM170/CM236 (Win7 64-bit, Win10 64-bit) EXE / 56 MB
Graphics driver QM170/HM170/CM236 (Win7 64-bit, Win10 64-bit) EXE / 244 MB
USB 3.0 driver QM170/HM170 (Win7 32/64-bit) ZIP / 5 MB
Tools / Utilities / Examples Version (Date) Download
HMI Service Center Maintenance ZIP / 372 KB
HMI Service Center Update Paket ZIP / 474 MB

Please choose country and language

B&R Logo