General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T3C
Hard disk
Data transfer rate
Internal Max. 1175 Mbit/s
To/From host Max. 150 Mbit/s (SATA I), max. 300 Mbit/s (SATA II)
Positioning time
Minimum (track to track) 1 ms
Nominal (read access) 14 ms
Maximum (read access) 30 ms
Capacity 250 GB
Number of heads 2
Number of sectors 488,397,168
Bytes per sector 512
Cache 8 MB
Speed 5400 rpm ±0.2%
Startup time Typ. 3.6 s (from 0 rpm to read access)
MTBF 550,000 hours
S.M.A.R.T. support Yes
Interface SATA
Access time 5.6 ms
Supported transfer modes SATA 1.0, serial ATA revision 2.6
PIO mode 0-4, multiword DMA mode 0-2, UDMA mode 0-6
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation 0 to 60°C
24-hour operation 0 to 60°C
Storage -40 to 70°C
Transport -40 to 70°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Vibration
Operation (continuous) 5 to 500 Hz: 0.25 g, no unrecoverable errors
Operation (occasional) 5 to 500 Hz: 0.5 g, no unrecoverable errors
Storage 10 to 500 Hz: 5 g, no unrecoverable errors
Transport 10 to 500 Hz: 5 g, no unrecoverable errors
Shock
Operation 350 g and 2 ms duration, no unrecoverable errors
Storage 800 g and 2 ms duration, no unrecoverable errors
800 g and 1 ms duration, no unrecoverable errors
600 g and 0.5 ms duration, no unrecoverable errors
Transport 800 g and 2 ms duration, no unrecoverable errors
800 g and 1 ms duration, no unrecoverable errors
600 g and 0.5 ms duration, no unrecoverable errors
Elevation
Operation -300 to 3048 m
Storage -300 to 12192 m
Mechanical properties
Dimensions
Width 13 mm
Height 75 mm
Depth 105 mm
Installation Permanent
Weight 134 g
Vendor information
Manufacturer Seagate
Manufacturer's product ID ST9250311CS
Material number:
5AC901.CHDD-00
Description:
  • 250 GB hard disk
  • Slide-in compact
  • Specified for 24-hour operation
  • S.M.A.R.T. support

This 250 GB slide-in compact hard disk is specified for 24-hour operation. The slide-in compact drive can be used in APC910 system units.

Documentation Version (Date) Download
Automation PC 910 User's Manual PDF / 101 MB

Please choose country and language

B&R Logo